iRVision Robotic Vision System
FANUC iRVision – We Empower the FANUC CRX to See, with advanced visual detection systems for Cobots!
EXPERIENCE THE FASTEST, EASIEST, MOST RELIABLE ROBOTIC VISION SYSTEM IN THE WORLD.
iRVision is FANUC’s unique, fully-integrated 2D and 3D visual detection system that enables FANUC robots to see – making production faster, smarter, and more reliable. Combined with FANUC’s cobots, this system provides robotic vision, allowing cobots to work smarter and more efficiently, processing a real-time stream of data about their surroundings and acting under their training.
Based on over 30 years of experience, FANUC’s team of in-house experts is dedicated to developing integrated robotic vision systems that are quick to install, easy to use, and ultra-flexible. Best of all, the iRVision visual detection systems for robots can be implemented without complicated programming or expert knowledge. FANUC’s vision system is one of the best in the industry, and we’d like to invite you to connect to find out more.
FANUC iRVision Robotic Vision System Features
- iRVision comes loaded with an easy set-up step by step guide available on the CRX Tablet Teach Pendant
- Easily configure the vision process directly on the CRX Tablet Teach Pendant or on any browser capable device
- iRVision comes with powerful fully-integrated toolbox ideal for more custom-made applications
- iRVision does not require an interface to external devices or hardware for set up or operation
- Direct camera mounting on the CRX requires no cable management thanks to the CRX’s Rotating Camera Port on the wrist. This port rotates with the tooling
- The CRX supports both fixed and robot mounted cameras
- FANUC’s entire robot line and controllers are compatible with iRVision.
Robotic Vision System Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
Yes