CRX Cable Routing
In order to guarantee a clean and above all safe routing of cables and hoses on the CRX robot, we offer the appropriate fastening options with the igus cobot clamps as well as extra protection with the robust triflex R energy chain.
You have the choice between the open TRE chain, the closed TRC chain, or the light TRL chain. With the 3 versions, you can choose between sizes 30 and 40.
Features
- Easy installation and repair
- Easy to add/remove cables
- Protects cables from damage, dust, rust, grease, etc.
- Provides a sleek, clean appearance
- Compatible with all CRX models
Suitable Applications
Material Handling, Machining, Automotive, Vision
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
No
Product Dimensions
Cobot Kit box: 6″ x 12″ x 12″