Cobot Mounting Solutions 80/20 helps support robotics from the ground up with heavy-duty mounting plates and pedestals for collaborative robots (cobots). Select from your choice of mobile or static pedestal heights and add a mounting plate that supports select Fanuc...
LIFTKIT-FA Ewellix LIFTKIT is a highly reliable, ready-to-install system for extending the vertical working range of the robot by up to three times. It includes a lifting column with a cobot mounting interface, a controller and a software plug-in for CRX robots. Visit...
Auto Connector AC063 The Auto Connector is a new type of mechanical connection system that makes fully automatic tool changes possible. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a...
The WINGMAN – AUTOMATIC and MANUAL tool change The WINGMAN Tool Changer System provides easy AUTOMATIC and MANUAL tool change in one device. The WINGMAN is a mechanical device that is installed and deployed for automatic tool change in a few minutes – Plug and...
New-Era Electric Gripper New-Era electric gripper ELCT1 series is compatible with the collaborative robot CRX plug-and-play. Install the plug-in software and program with CRX Tablet TP. Able to operate intuitively and easily without any specialized knowledge. Visit...
AccuTask Workstation Fully integrated, robotic mobile workstation, the AccuTask uses the Forge/OS5 operating system to dramatically simplify your automation programming. You can customize your AccuTask by selecting your Cobot or Industrial robot, along with a variety...
Recent Comments