KOSMEK logo

Manual Robotic Hand Changer

Simple Manual Robotic Hand Changer. Best suited for Collaborative Robot Tool Change.

Kosmek Manual Robotic Hand Changer
KOMEK Manual Robotic Hand Changer
Manual Robotic Hand Changer
Manual Robotic Hand Changer for CRX Cobot
Collaborative Robot Manual Robotic Hand Changer

Features

  • One Push Button Tool Change.
  • Suitable for Multiple Collaborative Robot Brands.
  • Adapter Plates are Available.
  • Light and Compact.
  • Three Payload Ranges Available.

For Any Collaborative Robot Applications Requiring Multiple End of Arm Tools.

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

No

Product Dimensions

Diameter 45mm x 18mm

Ready to schedule a CRX Cobot demo or request a quote?