Features
Please visit the Swivellink website for a full list of product offerings and features.
Quick Facts
Compatibility
CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L, and CRX-25iA
Specifications
Pedestal Heights 12”, 18”, 24”, 30”, 36”, 42”, and 48” for the CRX-5iA, CRX-10iA, CRX-10iA/L
Pedestal Heights 12”, 18” and 24” for the CRX-20iA/L
Pedestal Heights 18”, 24” and 30” for the CRX-25iA
Includes CRX Plugin?
n/a