R-30iB Plus
CRX-5iA Food Grade
FANUC’s CRX-5iA food-grade cobot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical-resistant plating, it is an ideal solution for food handling, wet environments, or strict hygiene requirements.The CRX-5iA has a Tablet Teach Pendant (TP) that offers customers a quick and easy food-gradeway to program with user-friendly features and intuitive drag-and-drop functionality. Easy programming paired with our world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-5iA food-grade cobot to work safely alongside people, even in tight workspaces. Our food-grade series of CRX cobots provides the utmost reliability, flexibility and can run for eight years without maintenance.
| Max Payload | 5 kg |
| Reach | 994 mm |