- Home
- CRX-5iA Food Grade
CRX-5iA Food Grade
FANUC’s CRX-5iA food-grade cobot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical-resistant plating, it is an ideal solution for food handling, wet environments, or strict hygiene requirements.
The CRX-5iA has a Tablet Teach Pendant (TP) that offers customers a quick and easy food-gradeway to program with user-friendly features and intuitive drag-and-drop functionality. Easy programming paired with our world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-5iA food-grade cobot to work safely alongside people, even in tight workspaces.
Our food-grade series of CRX cobots provides the utmost reliability, flexibility and can run for eight years without maintenance.
General Specifications
| Controller | R-30iB Plus |
| Max Payload | 5 kg |
| Reach | 994 mm |
| Axes | 6 |
| Mechanical Weight | 25 |
| Repeatability | ± 0.03 |
| Mounting Method | floor, wall, inverted |
Motion Range
| J1 Motion Range | 400° |
| J2 Motion Range | 360° |
| J3 Motion Range | 635° |
| J4 Motion Range | 380° |
| J5 Motion Range | 360° |
| J6 Motion Range | 450° |
Maximum Speed*
| Collaborative Mode | 1000 mm/sec |
| High Speed Mode | 2000 mm/sec |
Allowable Wrist Load*
| J4 Moment/Inertia | 19/0.77 |
| J5 Moment/Inertia | 15.4/0.5 |
| J6 Moment/Inertia | 6.7/0.1 |
Input Power Source (VAC)
| Power Source | 100-120 |
| Power Source | 200-240 |
Protection
| Body Standard | IP67 |
| Wrist & J3 Arm | IP67 |
RIG Palletizer