CRX-20iA/L

High payload, small footprint cobot
Compatible Controller: R-30iB Plus R-50iA

The CRX-20iA/L cobot is an addition to our extensive line of CRX cobots. The CRX-20iA/L features a 20 kg payload and a 1,418 mm reach, along with an under-flip motion. The CRX-20iA/L is ideal for applications that require a higher payload in a small footprint and is perfect for tight spaces and movements that would be awkward for similar cobots on the market. 

The CRX series of cobots is 8 Years Zero Maintenance with the proven industrial reliability that FANUC customers expect. The CRX-20iA/L is a popular choice in applications such as palletizing, welding, machine tending, inspection, material removal, and more.

Max Payload
20 kg
Reach
1418 mm
Axes
6
Mechanical Weight
41 kg

General Specifications

Controllers R-30iB Plus, R-50iA
Max Payload 20 kg
Reach 1418 mm
Axes 6
Mechanical Weight 41
Repeatability ± 0.04
Mounting Method

Motion Range

J1 Motion Range 360°
J2 Motion Range 360°
J3 Motion Range 540°
J4 Motion Range 380°
J5 Motion Range 360°
J6 Motion Range 450°

Maximum Speed*

Collaborative Mode 1000 mm/sec
High Speed Mode 1000 mm/sec
*During short distance, it may not reach the maximum value stated. Please set motion speed according to risk assessment of system.

Allowable Wrist Load*

J4 Moment/Inertia 70.0/4.00
J5 Moment/Inertia 64.0/4.00
J6 Moment/Inertia 30.0/2.00
*Nm/Kg.m²

Input Power Source (VAC)

Power Source 100-120
Power Source 200-240

Protection

Body Standard IP67
Wrist & J3 Arm IP67
Download Specs
The RIG Palletizer
Rigorous Technology

RIG Palletizer

The RIG Palletizer is a flexible, highly adaptable robotic palletizing system built for high-mix production. Powered by the RGS Full Stack software platform, it pairs a FANUC CRX collaborative robot with integrated vision systems to identify box sizes, correct misalignment, and verify accurate picking without the need for mechanical alignment tools. Customizable end-of-arm tooling supports top, side, and bottom pick products weighing up to 50 lbs. Mounted on a mobile cart with a 360-degree area scanner safety perimeter, the RIG rolls between production lines in under 15 minutes. Data and analytics stream to the cloud-based Control Center, giving operators on-demand access to production information from anywhere. Through the intuitive touchscreen HMI or Control Center, teams can configure pallet patterns, box dimensions, and jobs in a completely no-code environment.
PXL 20250320 155423249
Fuse Automation

CRX 10iA/L Glue Dispensing Application

The CRX 10iA/L Glue Dispensing Application is a collaborative robotic system built to automate adhesive application with precision, safety, and scalability. Powered by the FANUC CRX 10iA/L robot, this solution is ideal for manufacturers struggling with inconsistent manual glue application, labor shortages, and rising production costs.Many customers face challenges such as:Inconsistent Glue Beads – Manual application often leads to uneven lines, affecting product quality and causing waste.High Labor Costs and Turnover – Skilled operators are hard to retain for repetitive glue tasks, creating training and downtime burdens.Production Bottlenecks – Manual processes can’t match the speed or reliability of automated systems, leading to missed throughput targets.Messy Workspaces and Downtime – Leaky applicators and poor control systems result in frequent cleanups and maintenance delays.Limited Floor Space – Traditional automation solutions take up valuable real estate that smaller shops or lean operations can’t spare.Safety Concerns – Using industrial adhesive systems near human workers can pose risks without proper containment or separation.This solution directly addresses those pain points with:A compact, easy-to-integrate robot with built-in safety sensors—no fencing requiredPrecision dispensing head with customizable paths and flow ratesFoamed adhesive integration from Fuse Automation to reduce material usage and weightSimple HMI and teach pendant interface, making it easy for any operator to controlModular design that can adapt to different parts, lines, and adhesive materialsThe CRX 10iA/L Glue Dispensing Application brings reliability, repeatability, and efficiency to your production line, reducing waste and increasing consistency.
Matrix Automate 2026 Show System
Matrix Design

M-Tend

M-Tend is Matrix’s standard collaborative machine tending cell built on the FANUC CRX-20iA/L robot to pick, tend, wash, blow off, and stage parts within a compact enclosed workstation. It uses dual Schunk electric grippers, quick-change fingers, part staging nests, a wash dunk tank, and a blow-off station to create a continuous, repeatable production process from raw part loading to finished part staging.
Cobotizur fanuc thumbnail
Impaqt Robotics

cobotizur – The Cobot Palletizing Platform

Simplify end-of-line palletizing with Impaqt Robotics.cobotizur is a palletizing platform designed to make end-of-line palletizing easier to deploy, operate, and scale. The platform is available in two series: cobotizur CT with a telescopic column for low-payload palletizing applications that need adjustable working height, and cobotizur CF with a fixed column for applications that require higher payload capacity, maximum reach, and taller pallet builds.Both series follow the same platform approach, bringing together the robot setup, palletizing hardware, vacuum gripping, controls, HMI, cable management, accessories, and software in one system. Instead of treating every installation as a new custom build, cobotizur reduces the repeated engineering normally required from project to project while allowing the final setup to be configured around the product, pallet pattern, layout, and production requirements.
Cobot and Go Thumbnail Submission Final 1
Southwestern PTS

Automated Smart Screwdriving Solution

Southwestern PTS’ Automated Smart Screwdriving Solution increases throughput, improves quality, and records data for your fastening process. The cell pairs FANUC CRX cobots with ESTIC transducerized tools, renowned for their precision and full traceability, and is seamlessly integrated by Southwestern PTS using our fastening expertise. Configurable for a wide range of torque and reach needs, it adapts to any assembly on your production line.
Fanuc cell ethernet
Centric Automation

ROBOTEND Lite

ROBOTEND Lite is a compact, standardized CNC machine tending system developed for high-mix job shops with limited floor space, tight labor availability, and no time for complex integration.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology