- Home
- Cobot Devices
- iRVision
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
iRVision
iRVision is FANUC’s unique, fully-integrated 2D and 3D visual detection system that enables FANUC robots to see, making production faster, smarter, and more reliable. Combined with FANUC’s cobots, this system provides robotic vision, allowing cobots to work smarter and more efficiently, processing a real-time stream of data about their surroundings and acting under their training.
The vision process configuration can be done directly on the robot controller itself, on the Teach Pendant, or on any IE-capable device. All FANUC robotic offerings are compatible with the iRVision solution since the controller hardware is prepared for vision. Setting up iRVision is effortless, as it guides you through each step of the process. A powerful vision toolbox is integrated in the standard iRVision package to support any custom-made application.
The iRVision 2D system increases flexibility by detecting parts' precise position and orientation, eliminating the need for costly positioning fixtures. The iRVision 3DL sensor head, using structured laser light, is built to understand varying surface conditions, making it ideal for 3D detection. The iRVision 3DV and 3DA area sensors project structured light for fast, wide-area 3D measurements, supporting applications such as depalletizing and bin picking.
Additional tools like iRPickTool and iRCalibration further enhance robot functionality by enabling real-time detection and calibration, improving accuracy and integration. Best of all, the iRVision visual detection systems for robots can be implemented without complicated programming or expert knowledge, pairing perfectly with our CRX line of cobots, which are built to meet the needs of manufacturers that are inexperienced in automation and robotics.
Compatibility
Suitable Applications
Includes CRX Plugin
Yes- iRVision comes loaded with an easy set-up step by step guide available on the CRX Tablet Teach Pendant
- Easily configure the vision process directly on the CRX Tablet Teach Pendant or on any browser capable device
- iRVision comes with powerful fully-integrated toolbox ideal for more custom-made applications
- iRVision does not require an interface to external devices or hardware for set up or operation
- Direct camera mounting on the CRX requires no cable management thanks to the CRX’s Rotating Camera Port on the wrist. This port rotates with the tooling
- The CRX supports both fixed and robot mounted cameras
- FANUC’s entire robot line and controllers are compatible with iRVision.