CRX Food-Grade

CRX food-grade cobots are designed for environments where food safety is essential. They are ideal for packaging, raw ingredient handling, and production line sanitation. Our cobots ensure safe automation in food processing and handling industries.
Person Using CRX Programming Technology

Benefits of CRX Food-Grade Cobots

FANUC CRX food-grade cobots are constructed with materials that are safe for working in food processing facilities, offering food companies the following benefits:

  • Rated IP67, FANUC’s CRX food-grade cobots are dust-tight and waterproof, allowing them to operate in harsh food production environments without compromising performance.
  • Epoxy coating is compliant with USDA Incidental Food Contact Requirements.
  • The wrist features a corrosion-resistant finish.
  • A smooth surface and fully enclosed design with internal cable routing make it easy to clean.
  • Uses NSF H1 food-grade grease, which is safe for incidental food contact.
CRX 10i A Food Grade Picking Food Items Edited

Is a FANUC CRX Food-Grade Cobot Right for You?

If your production involves food handling, wet environments, or has rigorous hygiene requirements, a FANUC CRX food-grade cobot is a great choice to:

  • Pick, sort, inspect, or package food.
  • Meet sanitary requirements to ensure compliance and minimize the risk of product recalls due to contamination.
  • Perform upstream inspection, processing, and vision-based tasks for handling delicate food items.
  • Work in areas prone to water splashes or dampness—most standard cobots cannot withstand wet environments without compromising safety.
CRX-10iA/L Food Grade Collaborative Robot

FANUC CRX Food-Grade Cobots

Safe and Versatile for Food Processing Automation
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology