CRX-30iA Food Grade

Compatible Controller: R-30iB Plus

FANUC’s CRX-30iA food-grade collaborative robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint, and rust/chemical-resistant plating, the CRX-30iA food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements.

Max Payload
30 kg
Reach
1756 mm
Axes
6
Mechanical Weight
135 kg

General Specifications

Controller R-30iB Plus
Max Payload 30 kg
Reach 1756 mm
Axes 6
Mechanical Weight 135
Repeatability ± 0.05
Mounting Method
Download Specs
Baker Mate Thumbnail 01
Midwest Engineered Systems, Inc.

BakerMate™

The BakerMate™ is a portable cobot platform designed to automate common bakery tasks with speed, safety, and precision. Built with hygienic, food-grade design and simple, recipe-driven changeovers, it helps bakers maximize efficiency, reduce waste, and adapt quickly to changing production demands.
BAP cobot palletizer
Motion Controls Robotics

BA Palletizer

The BA Palletizer streamlines palletizing in manufacturing and logistics with an intuitive interface, precise handling, high-speed operation, and safe human-robot collaboration.
Clean Shot 2024 08 20 at 13 14 48
Elm Electrical

Palitx Collaborative Palletizer

The Palitx is a collaborative robotic palletizer that enhances efficiency, performs up to 7 picks per minute, handles 50 lb cases, fits into existing lines, and ensures safe collaboration.
800560 M00 Maverick Depal in Factory
Applied Manufacturing Technologies

Maverick De-Palletizer

Collaborative CRX Robot Mixed Case Depalletizing CellThe Maverick Depal from AMT is a collaborative depalletizing cell designed to automate mixed‑SKU case depalletizing with speed, accuracy, and minimal operator intervention. Powered by a FANUC CRX‑30iA collaborative robot and integrated AI vision, Maverick Depal identifies, picks, and transfers mixed cases from inbound pallets in real time—no pre‑sorted pallets required.This solution is purpose‑built for manufacturers dealing with variable case sizes, graphics, and orientations, where traditional fixed automation falls apart and manual labor becomes a bottleneck.
QP 25 live food industry
QUANTEC Engineering Inc.

QUANTEC Palletizer

Our QUANTEC Palletizer (QP) enables the automation of palletizing processes in an efficient and economically attractive way. Experience an automation solution that saves time and can be flexibly integrated into your production. With our QP you can minimize your manual work processes and increase productivity and ergonomics at the workplace. Our innovative concept, including a graphical user interface, guarantees maximum flexibility through mounting of the arm with minimal footprint and a practical control unit.
MRS 2
DEVELOP LLC

Modular Robot System (MRS)

The Modular Robot System (MRS) is a plug-and-play automation cell powered by FANUC robotics. It installs fast, redeploys in minutes, and scales with your operation through modular add-ons. With multi-zone palletizing, custom tooling options, and real-time data dashboards, MRS goes beyond standard cobots to deliver flexibility, usability, and ROI in under six months.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology