CR-35iB

The Strongest Collaborative Robot
Compatible Controller: R-30iB Plus

Meet the CR-35iB cobot, the industry's strongest cobot with a payload of 35kg or 50kg, capable of working alongside operators in various applications that typically require lift-assist devices or custom equipment. 

Despite not being part of the CRX series, the CR-35iB features a large work envelope and a small installation footprint, making it ideal for some of the same tight spaces that the rest of the CRX line would work well within. This lighter, streamlined mechanical unit integrates FANUC's newest safety sensor technology while retaining the simple programming synonymous with the CRX series.

Max Payload
50 kg
Reach
1643 mm
Axes
6
Mechanical Weight
375 kg

General Specifications

Controller R-30iB Plus
Max Payload 50 kg
Reach 1643 mm
Axes 6
Mechanical Weight 375
Repeatability ± 0.03
Mounting Method floor

Motion Range

J1 Motion Range 370°
J2 Motion Range 215°
J3 Motion Range 338°
J4 Motion Range 400°
J4 Motion Range 280°
J6 Motion Range 900°

Maximum Speed*

Collaborative Mode 750 mm/sec
High Speed Mode 750 mm/sec
*Please set motion speed according to risk assessment of system.

Allowable Wrist Load*

J4 Moment/Inertia 110/4
J5 Moment/Inertia 110/4
J6 Moment/Inertia 60/1.5
*Nm/Kg.m²
Download Specs
QP 25 live food industry
QUANTEC Engineering Inc.

QUANTEC Palletizer

Our QUANTEC Palletizer (QP) enables the automation of palletizing processes in an efficient and economically attractive way. Experience an automation solution that saves time and can be flexibly integrated into your production. With our QP you can minimize your manual work processes and increase productivity and ergonomics at the workplace. Our innovative concept, including a graphical user interface, guarantees maximum flexibility through mounting of the arm with minimal footprint and a practical control unit.
Cobot Cobot CRX
Ultra Tech

Cobot Combo

Cobot Combos simplify automation by pairing the right FANUC CRX robot with tailored services—programming, tooling, installation, and support.

Featured Video: The CR-35iB Helps Assemble a Bicycle

Watch the CR-35iB help an operator assemble a bicycle. Specific icons and dedicated screens - created for the Tablet Teach Pendant using Plug-in SDK - prompt the operator to assemble and inspect the bicycle at certain points after the robot had oriented the bicycle for convenient access. A “confirm” button is pressed after a step is completed and the robot moves to the next assembly position where a new set of instructions is displayed. This demonstration illustrates the cobot’s ability to speed up the assembly process while eliminating ergonomic stress.

Why choose the CR-35iB?

Max payload

The strongest in the industry

FANUC’s CR-35iB is the industry’s strongest collaborative robot. It features a payload of up to 50kg, a large work envelope, and a small installation footprint, making it suitable for small spaces.
Footprint

Object recognition ready

Depending on your needs, the CR-35iB can be equipped with a FANUC Vision Sensor or a FANUC 3D Area Sensor, enabling it to locate or visualize products.
Fast

Easy to program

The CR-35iB doesn’t need special programming or complicated languages. Operators can program with the FANUC Hand Guidance option, or use FANUC’s tablet TP, which features a ” drag-and-drop” user interface.

More range of motion

A larger range of motion means even more flexibility and dexterity for various applications, including vision-guided picking or inspection, material handling, part transfer, machine tending, packing, palletizing, and more. Also, a hollow arm design minimizes interference with peripheral equipment. Whatever the task, if it has a heavy payload that also requires close interaction with workers, the CR-35iB is a great fit.

Cr 35ib facing right
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology