- Home
- CRX-10iA Food Grade
CRX-10iA Food Grade
The CRX-10iA food-grade cobot is specially designed for the food and beverage industries with a 10kg payload and 1,249mm reach. Its Tablet Teach Pendant (TP) offers customers a quick and easy way to program with user-friendly features and intuitive drag-and-drop functionality.
Easy programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10iA food-grade cobot to work safely alongside people, even in tight workspaces. The CRX-10iA is designed for food handling, wet environments, or places with strict hygiene rules, featuring NSF-H1 food-grade grease, white epoxy paint, and rust/chemical-resistant plating to meet these demanding requirements.
FANUC’s series of CRX cobots provides the utmost reliability and flexibility, and can run for eight years without maintenance.
General Specifications
| Controller | R-30iB Plus |
| Max Payload | 10 kg |
| Reach | 1249 mm |
| Axes | 6 |
| Mechanical Weight | 40 |
| Repeatability | ± 0.04 |
| Mounting Method | floor, angle, inverted |
Motion Range
| J1 Motion Range | 380° |
| J2 Motion Range | 360° |
| J3 Motion Range | 570° |
| J4 Motion Range | 380° |
| J5 Motion Range | 360° |
| J6 Motion Range | 450° |
Maximum Speed*
| Collaborative Mode | 1000 mm/sec |
| High Speed Mode | 2000 mm/sec |
Allowable Wrist Load*
| J4 Moment/Inertia | 34.8/1.28 |
| J5 Moment/Inertia | 26/0.9 |
| J6 Moment/Inertia | 11/0.3 |
Input Power Source (VAC)
| Power Source | 100-120 |
| Power Source | 200-240 |
Protection
| Body Standard | IP67 |
| Wrist & J3 Arm | IP67 |
Dispense Buddy