🎉 New Product! CRX Paint Series is now available for pre-order. Learn more about CRX-10iA/L Paint!

CRX 20i AL Food Grade Variant Product

CRX-20iA/L Food Grade

FANUC’s CRX-20iA/L Food-Grade collaborative robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint, and rust/chemical-resistant plating, the CRX-20iA/L food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements.

Max Payload
20 kg
Reach
1418 mm
Axes
6
Mechanical Weight
41 kg

General Specifications

Max Payload 20 kg
Reach 1418mm
Axes 6
Mechanical Weight 41
Repeatability ±
Mounting Method floor, inverted, angle

Motion Range

J1 Motion Range 360°
J2 Motion Range 360°
J3 Motion Range 540°
J4 Motion Range 380°
J5 Motion Range 360°
J6 Motion Range 450°

Maximum Speed*

Collaborative Mode 1000 mm/sec
High Speed Mode 1000 mm/sec
*During short distance, it may not reach the maximum value stated. Please set motion speed according to risk assessment of system.

Allowable Wrist Load*

J4 Moment/Inertia 70.0/4.00
J5 Moment/Inertia 64.0/4.00
J6 Moment/Inertia 30.0/2.00
*Nm/Kg.m²

Input Power Source (VAC)

Power Source 100-120
Power Source 200-240

Protection

Body Standard IP67
Wrist & J3 Arm IP67
Download Specs
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Crx cobot programming 1