- Home
- Cobot Devices
- The WINGMAN – AUTOMATIC and MANUAL tool change
Compatibility
Includes CRX Plugin
No
The WINGMAN – AUTOMATIC and MANUAL tool change
Other
The WINGMAN Tool Changer System provides easy AUTOMATIC and MANUAL tool change in one device. The WINGMAN is a mechanical device that is installed and deployed for automatic tool change in a few minutes. This robot tool changer is plug-and-play. Simply bolt on the parts, teach waypoints and deploy.
Compatibility
Includes CRX Plugin
No- Automatic and manual tool change in one device.
- Plug and Play.
- Patented Fail-Safe locking mechanism.
- Super compact and super strong (Rated payload 33 kg and only 30 mm high).
- Designed and tested for cobot safety (ISO/TS 15066).
- Two integrated ports for M5 pass-through of compressed air or vacuum.
- Options for click-on modules with two M7 ports for pass-through of high flow compressed air or vacuum.
- Options for click-on modules with std. FANUC connectors (M8/8pin) for pass-through of electricity.
- All tool changer parts are surface-treated high-grade aluminum.
- Compact holder that holds the robot tools when they are not located on the robot.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect