🎉 New Product! CRX Paint Series is now available for pre-order. Learn more about CRX-10iA/L Paint!

CRX 10i AL Food Grade Variant Beauty Shot 1 1 1

CRX-10iA/L Food Grade

FANUC’s CRX-10iA/L food-grade collaborative robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-10iA/L food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements.

Max Payload
10 kg
Reach
1249 mm
Axes
6
Mechanical Weight
40 kg

General Specifications

Max Payload 10 kg
Reach 1249mm
Axes 6
Mechanical Weight 40
Repeatability ±± 0.04
Mounting Method floor, inverted, angle

Motion Range

J1 Motion Range 360°
J2 Motion Range 360°
J3 Motion Range 540°
J4 Motion Range 380°
J5 Motion Range 360°
J6 Moton Range 380°

Maximum Speed*

Collaborative Mode 1000 mm/sec
High Speed Mode 2000 mm/sec
*During short distance, it may not reach the maximum value stated. Please set motion speed according to risk assessment of system.

Allowable Wrist Load*

J4 Moment/Inertia 34.8/1.28
J5 Moment/Inertia 26/.09
J6 Moment/Inertia 11/.03
*Nm/Kg.m²

Input Power Source (VAC)

Power Source 100-120
Power Source 200-240

Protection

Body Standard IP67
Wrist & J3 Arm IP67
Download Specs
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Crx cobot programming 1