![CRX 25i A Food Grade Variant Product](https://cdn.craft.cloud/de5c9867-3359-4b96-a477-341c1d3661b3/assets/products/crx-25ia-food-grade/CRX-25iA-Food-Grade-Variant-Product.png)
CRX-25iA Food Grade
FANUC’s CRX-25iA/L food-grade collaborative robot is designed for the food and beverage industries. Equipped with NSF-H1 food-grade grease, white epoxy paint and rust/chemical resistant plating, the CRX-25iA food-grade cobot is an ideal solution for food handling, wet environments, or strict hygiene requirements.
Max Payload
30 kg
Reach
1889 mm
Axes
6
Mechanical Weight
135
kg
General Specifications
Max Payload | 30 kg |
Reach | 1889mm |
Axes | 6 |
Mechanical Weight | 135 |
Repeatability | ±± 0.05 |
Mounting Method | floor, inverted, wall |
Motion Range
J1 Motion Range | 360° |
J2 Motion Range | 360° |
J3 Motion Range | 540° |
J4 Motion Range | 380° |
J5 Motion Range | 360° |
J6 Motion Range | 450° |
Maximum Speed*
Collaborative Mode | 1000 mm/sec |
High Speed Mode | 2000 mm/sec |
*Please set motion speed according to risk assessment of system.
Allowable Wrist Load*
J4 Moment/Inertia | 100.0/4.7 |
J5 Moment/Inertia | 74.0/4.00 |
J6 Moment/Inertia | 32.0/2.00 |
*Nm/Kg.m²
Input Power Source (VAC)
Power Source | 100-120 |
Power Source | 200-240 |
Protection
Body Standard | IP67 |
Wrist & J3 Arm | IP67 |
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
![Crx cobot programming 1](https://cdn.craft.cloud/de5c9867-3359-4b96-a477-341c1d3661b3/assets/hero/crx-cobot-programming-1.jpg?width=1600&fit=cover&s=XTjEz9DKmJ0aqxClCId5smgXwz5Xaco3POeS2hJtrko)