- Home
- Cobot Devices
- Cobot Mounting Solutions
Compatibility
Suitable Applications
Includes CRX Plugin
No
Cobot Mounting Solutions
Pedestals, Carts
80/20 helps support robotics from the ground up with heavy-duty mounting plates and pedestals for collaborative robots (cobots). Choose from mobile or static pedestal heights and add a mounting plate that supports select FANUC CRX models.
For a full offering of robotic products, visit the 80/20 website.
Compatibility
Suitable Applications
Includes CRX Plugin
No- Heavy-duty .75” thick mounting plates
- Static and mobile pedestal options
- Plates and pedestals used in tandem for CRX models
- Robot controller mounts directly to t-slot frame
- Heavy-duty construction with stainless steel hardware
- Standard and custom robot carts with T-slot table top surface for CRX mounting plates
For a full list of features, visit the 80/20 website.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect