- Home
- CRX-10iA
CRX-10iA
The CRX-10iA cobot is a great option for manufacturers new to robotics. It has a 10kg payload capacity and a 1249mm reach, making it a suitable solution for various tasks.
The CRX series offers an all-new FANUC programming interface with simple drag-and-drop technology on a touchscreen teach pendant, making it a great choice for applications like palletizing, welding and assembly. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10iA to work safely alongside people in various industrial and manufacturing jobs.
The CRX series of Cobots is 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect. For applications where sanitation is an absolute must, the CRX-10iA is also offered in a food-grade cobot model.
General Specifications
| Controller | R-30iB Plus |
| Max Payload | 10 kg |
| Reach | 1249 mm |
| Axes | 6 |
| Mechanical Weight | 40 |
| Repeatability | ± 0.04 |
| Mounting Method | floor, angle, inverted |
Motion Range
| J1 Motion Range | 380° |
| J2 Motion Range | 360° |
| J3 Motion Range | 570° |
| J4 Motion Range | 380° |
| J5 Motion Range | 360° |
| J6 Motion Range | 450° |
Maximum Speed*
| Collaborative Mode | 1000 mm/sec |
| High Speed Mode | 2000 mm/sec |
Allowable Wrist Load*
| J4 Moment/Inertia | 34.8/1.28 |
| J5 Moment/Inertia | 26/0.9 |
| J6 Moment/Inertia | 11/0.3 |
Input power source (VAC)
| Power Source | 100-120 |
| Power Source | 200-240 |
Protection
| Body standard | IP67 |
| Wrist & J3 Arm | IP67 |
CRX 10iA/L Glue Dispensing Application
QC Buddy
Automated Inspection System
CRX CNC Tending Drawer System
cobotizur – The Cobot Palletizing Platform