Welding

FANUC cobots are capable of offering consistent weld quality, on top of being easy to teach and program.
Person Using CRX Programming Technology

Cobots for Arc Welding

Cobots are the perfect solution for manufacturers looking to automate their arc welding process. With their ease of use and small footprint, welding cobots can boost productivity and profitability for more operations. The ARC Mate cobots can perform MIG (GMAW), TIG (GTAW), plasma (PAW) or laser welding and offer the same high level of performance and reliability that the FANUC ARC Mate robots are known for.

FANUC Employee Hand Guiding CRX Welding Cobot

FANUC Arc Welding Cobot Models

FANUC has a variety of cobot welding solutions that can provide the perfect solution to your manufacturing operations.

CRX-10iA Robot for Automation
R-30iB Plus

CRX-10iA

The CRX-10iA cobot is a great option for manufacturers new to robotics. It has a 10kg payload capacity and a 1249mm reach, making it a suitable solution for various tasks.The CRX series offers an all-new FANUC programming interface with simple drag-and-drop technology on a touchscreen teach pendant, making it a great choice for applications like palletizing, welding and assembly. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10iA to work safely alongside people in various industrial and manufacturing jobs. The CRX series of Cobots is 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect. For applications where sanitation is an absolute must, the CRX-10iA is also offered in a food-grade cobot model. 
Max Payload 10 kg
Reach 1249 mm
CRX-5iA Collaborative Robot
R-30iB Plus

CRX-5iA

The CRX-5iA cobot was made with the intention of working safely and efficiently alongside human staff. With a 5kg payload and 994mm reach, this collaborative robot is perfect for manufacturers with little to no experience in robotics and automation, especially in applications like material handling, machine tending, and picking/packaging. The CRX series offers a programming interface with simple drag-and-drop technology on a touchscreen teach pendant. The FANUC CRX-5iA is a safe, reliable cobot that can work with people in manufacturing settings. It's built with FANUC's trusted technology and is easy to program, even for beginners. The CRX series of cobots offers 8 Years Zero Maintenance, with the proven industrial reliability that FANUC customers expect. For applications where sanitation is an absolute must, the CRX-5iA is also offered in a food-grade cobot model. 
Max Payload 5 kg
Reach 994 mm
CRX-10iA/L Flexible Collaborative Robot Arm
R-30iB Plus

CRX-10iA/L

The CRX-10iA/L cobot is an ideal industrial robot for manufacturers with little to no robotics experience, fitting applications across many industries.The CRX-10iA/L comes equipped with a 10kg payload and a 1,418mm reach, making it a perfect solution for industrial applications such as machine tending, picking & packing, dispensing and welding. The CRX-10iA/L's slightly longer reach than the CRX-10iA and its unique underflip motion allow for it to perform dynamic movements efficiently, even in relatively confined spaces.The CRX series of cobots is 8 Years, Zero Maintenance, with the proven industrial reliability FANUC customers expect. For painting and dispensing applications, this model is also offered as the CRX-10iA/L painting cobot.
Max Payload 10 kg
Reach 1418 mm

Cobot & Go Solutions for Welding

Cobot Guru 10 Side Left
Lincoln Electric

Cooper™ CRX-10iA/L Welding Cobots

The COOPER™ CRX-10iA/L Welding Cobot in Air-Cooled, Water-Cooled Cart, & Non-Cart options by Lincoln Electric ideal for heavy-duty welding w/ large-diameter wires, offering high-quality welds, easy programming, & safe collaboration.
AD2489 7 8 Right0001
Lincoln Electric

Cooper™ CRX-30iA Welding Cobots

The COOPER™ CRX-30iA Welding Cobot in Air-Cooled, Water-Cooled Cart, & Non-Cart options by Lincoln Electric ideal for heavy-duty welding w/ large-diameter wires, offering high-quality welds, easy programming, & safe collaboration.
MOD CUT Cart with accessories and fume extractor thumbnail 640x480
APT

Mod-Cut Cart

Whether you're working on 3D or 2D projects, the Mod-Cut Cart is designed to elevate your cutting experience. Featuring a downdraft table and a burn box ready to connect to your fume extractor, it ensures a clean and efficient workspace. The cart is equipped with 16mm holes for fixture holding, which also help in drawing away fumes.The Mod-Cut Cart includes the CRX-10iA/L cobot boasts an impressive 55" reach, which makes it versatile for various tasks. You can enhance your setup with up to four additional side carts (note: these are not downdraft) or opt for a downdraft side table accessory that matches the Mod-Cut Cart's size.Setting up, programming, and operating the cobot is a breeze, even for beginners! For advanced 3D programming, consider using FANUC's Shape-Gen or Hypertherm Robotmaster software. The system includes the powerful Hypertherm Powermax85 Sync Power Supply.Plus, you can customize your Mod-Cut Cart with a range of drawers and accessories to suit your needs.
Cooper CRX 10i A L Aluminum Welding Cobot Cart
Lincoln Electric

Cooper™ CRX Aluminum Welding Cobot Cart

The COOPER™ Aluminum Welding Cobot Cart from Lincoln Electric is ideal for aluminum welding, offering high-quality welds, easy programming, and safe human-robot collaboration.
MOD WELD CRX with carts and acc and 8year update web 1
APT

MOD-WELD Cobot MAC Cart

The MOD-WELD cart is designed and manufactured exclusively around the FANUC CRX-10iA/L industrial collaborative robot. You pick the choice of power supply: Miller Auto-continuum or Fronius TPS/i.
CRX 30 Satellite w logos
Northtech Automation

Northtech Dual Station Cobot Welding Systems

Looking for advanced cobot welding solutions to boost productivity and weld quality? Northtech’s Dual Station Robotic Welding Systems are designed for manufacturers who demand speed, precision, and flexibility. Featuring generous work envelopes from 90” to 120” and dual operator stations, these systems keep your workflow moving for both high-volume production and custom fabrication.Our cobot welding platforms integrate industry-leading technology, including FANUC collaborative robots, premium welding packages, and optional plasma cutting capabilities. Select models offer seamless tool changing for welding and cutting, delivering up to 150% efficiency gains over manual welding. Compatible with standard fixture kits and engineered for quick setup, Northtech systems minimize downtime while maximizing throughput.Whether you need a cobot welder for small-batch jobs or a fully automated solution for large-scale runs, Northtech provides future-ready robotic welding systems that combine ease of use, superior weld quality, and unmatched versatility.
Eclipse 120 Rendered CAD W LOGOS
Northtech Automation

Eclipse 120 Robotic Welding System

Boost welding productivity with Northtech’s Dual Station Cobot System—120"x40" tables, dual ops, and fixture kit-ready for fast, quality welds.
DSC00276 2000x
Serra Laser

LightBOT Co Robot System

The LightBOT Co-Robot System automates laser welding and cleaning, enhancing precision and productivity with its user-friendly design and adaptable capabilities.

Cobot Welding Application Videos

FANUC’s cobots can be used in a number of arc welding process automation applications. By working with FANUC and our Authorized System Integration partners, manufacturers will find that cobot welding increases competitiveness, throughput, and profitability.

Why Use FANUC Cobots for Welding?

Our advanced collaborative welding robot technology, coupled with the knowledge and expertise that stands behind every welding cobot, makes FANUC CRX the perfect choice for automating welding projects.

Easy to Use

Even for those with no prior robotic experience, users can quickly start cobot welding with FANUC. CRX welding cobots support FANUC’s advanced features, including iRVision®, Torch Angle Control, Touch Sensing and Thru Arc Seam Tracking (TAST).

Simpler to Integrate

Our collaborative welding robots effortlessly integrate with almost all weld packages, allowing quick torch, wire feeder and dress pack installations. Plus, with an easy-to-use welding power source interface.

Perfect for High-Mix, Low-Volume

FANUC welding cobots are ideal for high-mix, low-volume production. Because our cobots are easy to teach, they can be used in welding applications requiring quick part changeover adaptation while yielding high-quality welds.

Quick Redeployment

With easy setup and simple programming interfaces, users can set up new FANUC cobots straight out of the box and create programs on the fly, then quickly move the robot for redeployment in a new area.

Flexible Welding Automation

With FANUC cobots, users can select the weld process that fits the application, whether it is MIG (GMAW), TIG (GTAW), plasma (PAW) or laser welding. FANUC works with you to create low-spatter welding solutions to produce a clean part finish.

Articles about Collaborative Welding

Devices for Welding

Looking to configure your own welding solution? Take a look at authorized FANUC device partners to get a jump start on your new system!

Commonly Asked Questions About Welding Cobots

Collaborative welding robots — or welding cobots for short — are safety-rated industrial robots that can require little to no safeguarding compared with traditional industrial robots. 

Built-in force sensors with adjustable sensitivity thresholds allow our welding cobots to work safely alongside people without the need for expensive guarding, saving space and costs.

According to ISO 10218 part 1 and part 2, there are four main types of cobots: safety monitored stop, speed and separation, power and force limiting, and hand guiding.

Many factors can determine a cobot’s cost. A cobot expert can help you determine the best cobot welding solution tailored to your needs. Additionally, FANUC America has the industry’s largest network of Authorized System Integrators for robotics and arc welding throughout the Americas who can help solve your challenges.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology