Painting/Coating

The CRX-10iA/L Paint collaborative robot offers flexible automation to more paint and coating operations, including high-mix, low-volume applications.
Person Using CRX Programming Technology

Painting, Coating and Finishing Cobots

FANUC has proudly designed and built paint robots in Michigan since 1982, and now we are excited to offer the world’s first explosion-proof painting cobot. Designed specifically for a wide variety of painting, powder/liquid coating and fiberglass reinforced plastic (FRP Chop/Gel) applications, our painting cobots optimize efficiency and keep workers safe by automating tasks that could potentially expose them to harmful chemicals.  

Painting cobots not only consistently produce better quality finishes, but also accurately apply the correct amount of material each time, which minimizes waste and extra costs. Profitably increases with more efficient production, helping you to meet increasing demand without needing to add extra staff in a challenging labor market. 

CRX-10iA/L Paint Automotive Painting Wheels

Painting and Coating Cobots by FANUC CRX

Cobot & Go

EZ Painter Liquid and Powder Coat Robot 4x3
Robotic Technical Support Services, Inc

EZ Painter

EZ Painter cobot solution is industrially designed for fast and EZ setup & programming. Our collaborative paint robot system will simplify automating your manual painting process.
Paint Cart Pic3
Pioneer Industrial Systems

CRX Paint Cart

CRX Paint Cart automates repetitive painting, boosting quality and efficiency while reducing labor and injuries. Easy setup, Class-1/Zone-1 safe.

Painting and Coating Cobot Application Videos

Why Use FANUC Paint Cobots for Painting, Coating, Spraying and Other Finishing?

FANUC’s CRX Paint Cobot can automate a wide variety of applications to help boost your operations.

Flexible Automation for More Shops

FANUC’s collaborative paining robots bring flexible automation to more operations. With their compact footprint and force-sensing technology, painting cobots can safely work around people, making them perfect for tight spaces.

Boost Safety in Hazardous Environments

Our CRX 10iA/L Paint cobot is the world’s first explosion-proof painting collaborative robot designed to be compliant to global certifications, including IECEx, ATEX, Canada, Japan, Korea, China, Taiwan and Brazil.

Better Finishes for Hard to Coat Applications

Cobots can move at a constant speed, ensuring an even coat across surfaces. The CRX-10iA/L Paint cobot has a payload of 10 kg as well as the longest reach in its class at 1,418mm, allowing it to access large workpieces and difficult areas.

Reduce Material and Waste

With paint cobots, the precise amount of paint and/​or finishing product is applied correctly — which ensures no extra material is used and the desired finish is achieved — lowering costs and minimizing waste.

Easy to Use

Even operations with no robotics experience can quickly and effectively deploy cobots to automate their painting and coating processes by using ​“easy-teach” features, including drag-and-drop programming and ​“lead through teach.”

Software, Accessories & Options for FANUC Paint Cobots

FANUC has software and other automation paint products that help implement the paint robots faster and more easily. 

Painting and Coating Cobot Articles

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology