- Home
- Cobot Devices
- FANUC Cobot Integration Module
Compatibility
Suitable Applications
Includes CRX Plugin
No
FANUC Cobot Integration Module
Pedestals, Carts
The FANUC CRX Cobot Integration Module is an advanced mobile automation solution that combines a FANUC CRX collaborative robot with an autonomous mobile robot (AMR) platform to create a fully autonomous and flexible robotic workcell.
Unlike traditional fixed robotic stations, the system allows the cobot to move intelligently between multiple workstations and perform tasks such as machine tending, pick-and-place, inspection, assembly, and material handling.
The solution is designed to help manufacturers achieve higher flexibility, better robot utilization, and faster automation deployment while reducing the need for fixed infrastructure changes. With collaborative safety features, autonomous navigation, and seamless industrial integration capabilities, the platform is ideal for modern factories looking for scalable and adaptive automation solutions.
The module is particularly suited for high-mix manufacturing environments where production layouts, processes, and operational requirements frequently change.
Compatibility
Suitable Applications
Includes CRX Plugin
NoThe FANUC CRX Cobot Integration Module is a flexible mobile automation solution that combines a FANUC CRX collaborative robot with an Autonomous Mobile Robot (AMR) platform.
The system enables the cobot to autonomously move between workstations and perform tasks such as:
- Machine tending
- Pick & place
- Assembly
- Inspection
- Packaging
Key Features:
- Compatible with FANUC CRX models
- Autonomous navigation and fleet management
- Precision docking for repeatable operations
- Plug-and-play industrial integration
- Collaborative and human-safe operation
- Easy deployment and programming
Benefits:
- One robot can serve multiple machines
- Reduces fixed automation costs
- Improves robot utilization and ROI
- Ideal for high-mix and dynamic manufacturing environments
- Enables rapid automation deployment without major layout changes
Typical Industries:
- Manufacturing
- Warehousing
- Automotive
- Electronics
- Logistics
- Packaging
This module transforms a traditional cobot into a fully mobile robotic workforce capable of operating across the factory floor intelligently and autonomously.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect