Picking

Discover how cobot picking and placing enhance speed, reduce costs, and improve safety with automated systems that utilize the FANUC CRX
Person Using CRX Programming Technology

Cobot Picking: Cobot Picking Systems

In today’s fast-paced production environments, precision picking and placing tasks demand consistent speed, accuracy, dexterity, and reliability. FANUC cobots are built to meet these demands. These pick-and-place cobots efficiently handle everything from bin picking to intricate part placement with remarkable repeatability.

Engineered to FANUC’s high-quality standards, CRX cobots deliver unparalleled performance in pick-and-place operations, promising minimal error, reduced product waste, and enhanced quality control. The cobot picking adaptability makes them ideal for a wide range of primary and secondary product handling tasks across industries.

CRX-10iA Soft Gripper Picking up Bags of Chips

FANUC Cobots for Picking

CRX-10iA Robot for Automation
R-30iB Plus

CRX-10iA

The CRX-10iA cobot is a great option for manufacturers new to robotics. It has a 10kg payload capacity and a 1249mm reach, making it a suitable solution for various tasks.The CRX series offers an all-new FANUC programming interface with simple drag-and-drop technology on a touchscreen teach pendant, making it a great choice for applications like palletizing, welding and assembly. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10iA to work safely alongside people in various industrial and manufacturing jobs. The CRX series of Cobots is 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect. For applications where sanitation is an absolute must, the CRX-10iA is also offered in a food-grade cobot model. 
Max Payload 10 kg
Reach 1249 mm
CRX-5iA Collaborative Robot
R-30iB Plus

CRX-5iA

The CRX-5iA cobot was made with the intention of working safely and efficiently alongside human staff. With a 5kg payload and 994mm reach, this collaborative robot is perfect for manufacturers with little to no experience in robotics and automation, especially in applications like material handling, machine tending, and picking/packaging. The CRX series offers a programming interface with simple drag-and-drop technology on a touchscreen teach pendant. The FANUC CRX-5iA is a safe, reliable cobot that can work with people in manufacturing settings. It's built with FANUC's trusted technology and is easy to program, even for beginners. The CRX series of cobots offers 8 Years Zero Maintenance, with the proven industrial reliability that FANUC customers expect. For applications where sanitation is an absolute must, the CRX-5iA is also offered in a food-grade cobot model. 
Max Payload 5 kg
Reach 994 mm
CRX-10iA/L Flexible Collaborative Robot Arm
R-30iB Plus

CRX-10iA/L

The CRX-10iA/L cobot is an ideal industrial robot for manufacturers with little to no robotics experience, fitting applications across many industries.The CRX-10iA/L comes equipped with a 10kg payload and a 1,418mm reach, making it a perfect solution for industrial applications such as machine tending, picking & packing, dispensing and welding. The CRX-10iA/L's slightly longer reach than the CRX-10iA and its unique underflip motion allow for it to perform dynamic movements efficiently, even in relatively confined spaces.The CRX series of cobots is 8 Years, Zero Maintenance, with the proven industrial reliability FANUC customers expect. For painting and dispensing applications, this model is also offered as the CRX-10iA/L painting cobot.
Max Payload 10 kg
Reach 1418 mm

FANUC Cobot and Go: Pre-Engineered Picking Solutions

Simplify manufacturing with FANUC’s ready-to-go cobot picking solutions that are pre-engineered, reliable, and efficient. Offering a diverse selection of FANUC’s CRX line of cobot systems, Cobot and Go is an easy-to-navigate starting point that makes searching for pre-engineered solutions by application, robot model, or Authorized System Integrator both intuitive and informative.

Cobot Cobot CRX
Ultra Tech

Cobot Combo

Cobot Combos simplify automation by pairing the right FANUC CRX robot with tailored services—programming, tooling, installation, and support.

Cobot Picking Application Videos

Benefits of Pick and Place Cobots

Flexible Automation

FANUC’s fully customizable iRPickTool software makes it easy for CRX picking cobots to adapt to operations of all types, from multiple conveyers to complex sorting setups.

Higher Productivity

FANUC picking cobots can significantly boost productivity. CRX cobots are all iRVision ready and can easily be linked to state-of-the-art vision systems and single or multiple 2D cameras or 3D sensors.

Intuitive Picking

FANUC’s automated picking cobots are built to emulate this natural understanding of pick-and-place tasks.

Speed and Efficiency

The speed and consistency of FANUC’s pick-and-place cobots contribute to faster cycles, allowing businesses to meet tight production timelines and scale operations easily.

What is Cobot Picking?

Cobot picking refers to the use of cobots to autonomously identify, grasp, and relocate items within a production or warehouse setting. Unlike traditional industrial robots, pick-and-place cobots are designed to work safely alongside human operators for enhanced efficiency without compromising workplace safety.

Equipped with advanced vision systems, end-of-arm tooling, and machine learning capabilities, FANUC pick-and-place cobots can perform repetitive picking tasks with exceptional speed and precision. Whether retrieving parts from bins, loading components onto conveyors, or placing objects for further processing, cobots streamline the pick-and-place process while freeing up human workers for more important tasks.

Cobot picking is especially valuable in dynamic environments, where flexibility and consistent performance are essential for maintaining throughput and product quality. The CRX line of cobots, offering payloads up to 30 kg, can move items with simple drag-and-drop programming and easy hand guidance, while FANUC’s heavier-duty CR-35iB can lift up to 50kg. 

FANUC offers several software packages to help automate pick-and-place tasks quickly and easily with cobot picking.

Cobot Picking Software

iRPickTool

Because no two automated pick-and-place production scenarios are the same, FANUC’s fully customizable iRPickTool software makes it easy to adapt picking and placing operations. FANUC picking cobots can be added to any number of conveyors, products, package configurations, and line setups. Our automated picking tools are fully customizable, ensuring you get the optimal return on your robotics implementation.

iRVision Bin Pick

This software option allows the vision system to recognize the position and posture of parts placed inside a container, and for the cobot to assess how to best pick those parts. It also uses Interference Avoidance to prevent collisions between the robot, gripper, and the bin walls.

iRVision Client

This software allows the pick-and-place robot to interface with vision hardware. Coordination between the vision hardware and software depends on the software version installed.

CRX-30iA Handling 30kg Kettlebell

FANUC Cobot Devices for Picking

Looking to configure your own picking solution? Take a look at authorized FANUC device partners to get a jump start on your new system!

Cobot Picking FAQs

In a cobot picking application, a cobot autonomously identifies, grasps, and relocates items within a production or warehouse setting. Equipped with advanced vision systems, end-of-arm gripper tooling, and machine learning capabilities, picking cobots can perform repetitive picking tasks with speed and precision. 

Price ranges for automated picking systems can vary greatly, depending on the requirements of the end user. Cobot systems, however, are generally less expensive than traditional robot solutions that require additional safety infrastructure. And in many cases, pre-engineered picking robot solutions like FANUC’s selection of Cobot-and-Go solutions, by FANUC Authorized System Integrators, can be especially cost-effective.

FANUC’s line of flexible CRX cobots can handle payloads of up to 30 kg (or 66 lbs) while the company’s CR-35iB can manage payloads up to 50 kg. Additionally, the line of CRX pick-and-place cobots boasts an impressive reach of up to 1889 mm. 

Cobots are a natural fit for high-mix, low-volume picking tasks. With AI vision, picking software, and a wide range of end-of-arm tooling supplied by FANUC Approved Device Partners, picking cobots can work as flexibly as needed. 

The FANUC CRX cobot is the only cobot on the market with FANUC reliability, offering 8 years of ​“Zero Maintenance” on motors, reducers, sensors, cables, and grease. The CRX has FANUC industrial-strength reliability proven through accelerated life tests on the following parts: castings, reducers, cables, sensors, and PCBs.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology