Compatibility
Suitable Applications
Assembly Machine Tending/Part Transfer Material Removal Packing Welding Inspection Laser Material Handling Dispensing / Sealing Tape Palletizing Picking Sanding Painting/CoatingIncludes CRX Plugin
No
CRX Reach Extender (RX24)
Grippers & Tools
Techreo's Reach Extender extends the reach of cobots 24" (610mm) using a patented composite design which provides lightweight, low deflection, and built-in vibration damping. Anytime you want to reach further, the RX 24 extends 24" using a fraction of the J5 moment. Simple jumpers enable plug-n-play connections: with electric and air lines protected by going thru the inside of the structure.
Compatibility
Suitable Applications
Assembly Machine Tending/Part Transfer Material Removal Packing Welding Inspection Laser Material Handling Dispensing / Sealing Tape Palletizing Picking Sanding Painting/CoatingIncludes CRX Plugin
No- At 5.7 lbs, the RX24 product consumes only 15% of the J5 moment for a 20iA/L.
- Plug and Play: Our wrist flange bolts directly to the cobot's wrist plate and our tooling end is an ISO 50 plate. For utilities, simple jumpers are required at the wrist for both electrical and pneumatic - the lines are protected thru the interior of the structure and are available at the tooling end.
- Versus aluminum, Techreo's composite tubing is 35% lighter, 20-40% less deflection, and up to 50x faster vibration damping.
Product Dimensions
| Length | 24" (610mm) |
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect