Material Handling

FANUC Vision and Force accessories can quickly be connected to cobots so as to cover a variety of different handling operations.
Person Using CRX Programming Technology

CRX Material Handling Cobots for Smart Automation

FANUC CRX cobots are redefining material handling automation. These cobot material handling solutions are ideal for manufacturers looking to improve efficiency, reduce labor costs, and enhance safety. With intuitive drag-and-drop programming, a compact footprint and seamless integration with FANUC CNCs and Power Motion i, CRX material handling cobots are the perfect fit for flexible automation environments.

CRX handling metal block

FANUC’s Material Handling Cobots

Explore FANUC's CRX series of material handling cobots, designed to provide flexible and reliable automation for a variety of tasks.

Cobot & Go for Material Handling

Baker Mate Thumbnail 01
Midwest Engineered Systems, Inc.

BakerMate™

The BakerMate™ is a portable cobot platform designed to automate common bakery tasks with speed, safety, and precision. Built with hygienic, food-grade design and simple, recipe-driven changeovers, it helps bakers maximize efficiency, reduce waste, and adapt quickly to changing production demands.
Cobot Cobot CRX
Ultra Tech

Cobot Combo

Cobot Combos simplify automation by pairing the right FANUC CRX robot with tailored services—programming, tooling, installation, and support.

Material Handling Application Videos

Benefits of CRX Cobots for Material Handling Applications

Scalability

Whether automating a single task or an entire line, CRX cobots integrate easily with FANUC CNCs, Power Motion i and other systems to support scalable robotic material handling solutions.

Small Footprint

CRX material handling cobots are compact and lightweight, making them easy to install in tight or existing workspaces without major reconfiguration. Their small footprint is ideal for manufacturers with limited floor space.

Safety

Designed for safe human-robot collaboration, cobots operate without the need for guarding in many applications, improving ergonomics and reducing workplace hazards.

Versatility

From pick and place automation to robotic packaging and collaborative palletizing, CRX cobots handle a wide range of materials across industries like e‑commerce, food and beverage, and consumer goods.

Ease of Use

Our material handling cobots feature intuitive drag-and-drop robot programming and hand guidance, allowing operators with no prior robotics experience to set up and redeploy them quickly.

CRX Material Handling Software

  • iRVision
    FANUC’s integrated iRVision system enables CRX material handing cobots to identify, locate and handle parts with precision—ideal for dynamic environments.
  • Power Motion i
    Power Motion i combines CNC and PLC capabilities to manage complex motion control tasks involving multiple axes, speeds and torque requirements.
  • ROBOGUIDE & Simulation Tools
    Plan and optimize your material handling cell with FANUC’s ROBOGUIDE simulation software, allowing for offline programming and faster deployment.
Tablet Teach Pendant with CRX

What is CRX Material Handling?

CRX material handling refers to the use of FANUC CRX cobots to automate the movement, storage, and control of materials throughout manufacturing and distribution. These material handling cobots are designed to perform tasks such as pick and place, packaging, palletizing, part transfer, and assembly with precision and consistency. Their collaborative design allows them to work safely alongside human operators, making them ideal for tight spaces and dynamic production environments.

CRX-10iA/L Handling Cylinder in Gripper

CRX Material Handling in Action

Pick and Place

Material handling cobots excel at high-speed, high-precision pick and place automation. They ensure consistent performance and reduce cycle times in repetitive handling tasks.

Packaging

Automate packaging tasks such as filling, labeling, sealing and wrapping with CRX cobots. Their flexibility makes them ideal for dynamic packaging lines.

Palletizing

CRX cobots can perform collaborative palletizing of boxes, bags and containers. Vision-guided placement and customizable pallet patterns make them a reliable end-of-line solution.

Part Transfer

Maintain a smooth production flow by using CRX cobots for material handling between stations. Their precision and repeatability help reduce errors and downtime.

Assembly

CRX cobots can perform light assembly tasks such as inserting fasteners or joining components—improving consistency and reducing labor strain.

CRX-25iA Palletizing Facing Left

Cobot Devices for Material Handling

Looking to configure your own material handling solution? Take a look at authorized FANUC device partners to get a jump start on your new system!

Robot Material Handling FAQ

Material handling robots are automated machines designed to move, sort, and transport materials within a facility. They improve efficiency, reduce labor costs, and enhance safety by handling repetitive or physically demanding tasks. Common applications include pick and place, palletizing, packaging, and part transfer.

A robot is a general term for any automated machine that can perform tasks, often in industrial or manufacturing settings. A cobot (short for collaborative robot) is a type of robot specifically designed to work safely alongside humans without the need for safety fencing. Cobots are typically easier to program, more flexible, and ideal for tasks in shared workspaces.

A cobot must follow strict safety standards to work safely alongside humans. These include built-in features like force and speed limits, emergency stop functions, and sensors to detect human presence. 

CRX cobots can handle a wide range of materials, from lightweight components to payloads up to 30 kg, depending on the model and end-of-arm tooling.

Yes. CRX cobots are designed for collaborative use and meet rigorous safety standards. They can operate without guarding in many applications.

Very easy. FANUC CRX cobots feature intuitive drag-and-drop programming and hand guidance, making them accessible to users of all skill levels.

Absolutely. Their compact design and flexible mounting options make them ideal for tight or existing workspaces.

CRX cobots are used in industries like automotive, aerospace, food and beverage, consumer goods, e‑commerce, and warehousing.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology