- Home
- Cobot Devices
- CRX Cable Routing
Compatibility
Suitable Applications
Includes CRX Plugin
No
CRX Cable Routing
Other
In order to guarantee a clean and above all safe routing of cables and hoses on the CRX robot, we offer the appropriate fastening options with the igus cobot clamps as well as extra protection with the robust triflex R energy chain.
Robotic cable management options include the open TRE chain, the closed TRC chain, or the light TRL chain. With the 3 versions, you can choose between sizes 30 and 40.
Compatibility
Suitable Applications
Includes CRX Plugin
No- Easy installation and repair
- Easy to add/remove cables
- Protects cables from damage, dust, rust, grease, etc.
- Provides a sleek, clean appearance
- Compatible with all CRX models
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect