Midwest Engineered Systems, Inc.

BakerMate™

The BakerMate™ is a portable cobot platform designed to automate common bakery tasks with speed, safety, and precision. Built with hygienic, food-grade design and simple, recipe-driven changeovers, it helps bakers maximize efficiency, reduce waste, and adapt quickly to changing production demands.

Suitable Applications

Material Handling
  • Hygienically designed for easy cleaning and sanitation
  • Easily Interchangeable Tools
  • Re-deployable across multiple production lines
  • User-Friendly Interface
  • Modular Design is scalable and future-ready
  • Throughput: Dependent on use case - can operate in both collaborative and non-collaborative mode. Multi-pick tools available to increase throughput

BakerMate™ Specifications

Base Footprint 38" x 60"
Height and Reach dependent on Arm Selected Max reach is 1756mm
Power Requirements 110 VAC
End of Arm Tooling Type(s) Pan Handling, Pneumatic gripper, Electrical gripper, Vacuum, Fixture for dispensing/depositor nozzles
Safety Optional Area scanner with tool-free removal, Optional Safety Fencing