Inspection

Easy to program, FANUC cobots can carry out inspecting operations while assuring accurate production batches and product quality.
Person Using CRX Programming Technology

Cobots for Quality Inspection

FANUC offers the inspection robots and expertise you need to ensure product quality and customer satisfaction. Fully integrated into the collaborative robot (cobot), FANUC’s iRVision 2D and 3D vision solutions provide precise machine guidance that enables safer, faster, smarter and more reliable quality inspection.

Based on over 30 years of experience, FANUC's team of in-house experts are dedicated to developing integrated robotic vision inspection solutions that are quick to install, easy to use and ultra-flexible—without complicated programming or expert knowledge.

CRX-10iA Paint Inspection

FANUC CRX Cobots for Inspection

CRX-10iA Robot for Automation
R-30iB Plus

CRX-10iA

The CRX-10iA cobot is a great option for manufacturers new to robotics. It has a 10kg payload capacity and a 1249mm reach, making it a suitable solution for various tasks.The CRX series offers an all-new FANUC programming interface with simple drag-and-drop technology on a touchscreen teach pendant, making it a great choice for applications like palletizing, welding and assembly. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-10iA to work safely alongside people in various industrial and manufacturing jobs. The CRX series of Cobots is 8 Years Zero Maintenance with the proven industrial reliability FANUC customers expect. For applications where sanitation is an absolute must, the CRX-10iA is also offered in a food-grade cobot model. 
Max Payload 10 kg
Reach 1249 mm
CRX-5iA Collaborative Robot
R-30iB Plus

CRX-5iA

The CRX-5iA cobot was made with the intention of working safely and efficiently alongside human staff. With a 5kg payload and 994mm reach, this collaborative robot is perfect for manufacturers with little to no experience in robotics and automation, especially in applications like material handling, machine tending, and picking/packaging. The CRX series offers a programming interface with simple drag-and-drop technology on a touchscreen teach pendant. The FANUC CRX-5iA is a safe, reliable cobot that can work with people in manufacturing settings. It's built with FANUC's trusted technology and is easy to program, even for beginners. The CRX series of cobots offers 8 Years Zero Maintenance, with the proven industrial reliability that FANUC customers expect. For applications where sanitation is an absolute must, the CRX-5iA is also offered in a food-grade cobot model. 
Max Payload 5 kg
Reach 994 mm
CRX-10iA/L Flexible Collaborative Robot Arm
R-30iB Plus

CRX-10iA/L

The CRX-10iA/L cobot is an ideal industrial robot for manufacturers with little to no robotics experience, fitting applications across many industries.The CRX-10iA/L comes equipped with a 10kg payload and a 1,418mm reach, making it a perfect solution for industrial applications such as machine tending, picking & packing, dispensing and welding. The CRX-10iA/L's slightly longer reach than the CRX-10iA and its unique underflip motion allow for it to perform dynamic movements efficiently, even in relatively confined spaces.The CRX series of cobots is 8 Years, Zero Maintenance, with the proven industrial reliability FANUC customers expect. For painting and dispensing applications, this model is also offered as the CRX-10iA/L painting cobot.
Max Payload 10 kg
Reach 1418 mm

FANUC Cobot and Go: Pre-Engineered Inspection Solutions

Simplify manufacturing with FANUC’s ready-to-go collaborative robot for inspection (or cobot) solutions that are pre-engineered, reliable and efficient. Offering a diverse selection of FANUC’s CRX line of cobot systems, Cobot and Go is an easy-to-navigate starting point that makes searching for pre-engineered solutions by application, robot model or Authorized System Integrator both intuitive and informative.

CoBot QC Bundle
Manufacturing Automation Systems

CoBot QC Bundle

The CobotQC Bundle is a 3D laser scanning system with a FANUC CRX robot, Smart Base, Scantech P42 scanner, and QC Plus™ Core software, enhancing quality control in manufacturing.
ATLIS 640 x 480
GCG

ATLIS (Autonomous Tracking & Learning Inspection System)

Self-contained inspection system designed for quick deployment and relocation – no integration required with existing processPre-engineered solution enables quick setup, minimal programming, and easy redeployment across multiple applications.Especially effective where part flow is inconsistent or variableDynamically tracks parts in motion, enabling inspection even with variable positioning and orientation.Rapidly deploy and relocate the system across lines or facilities—ideal for pilot programs, overflow capacity, or short-term production needs.Minimal disruption to the current process when deployedEnd of Arm Tooling Type(s): Inbolt 3D Vision, Sick Inspector83X Camera
ATT Metrology Solutions Automated Inspection System
ATT Metrology Systems

Automated Inspection System

The ATT Automated Inspection System is a fully integrated, pre-configured robotic cell designed to deliver high-accuracy, repeatable 3D scanning and dimensional inspection on the factory floor.
PIQuE Full Assembly
EZ Automation Systems

PIQuE - Panoptic Inspection and Quality Expert

AI-powered 360° inspection system with adaptive learning, rapid deployment, and seamless robotics + 3D scanning integration.
Automated Inspection System
Musashi AI

Automated Inspection System

The Automated Inspection System was specifically designed for accurate detection of surface defects in mass manufacturing production lines of various type parts across many industries including automotive and heavy machinery.
QC Buddy Cutout Fixed M sizing landing page
Mission

QC Buddy

The QC Buddy is a user-friendly, precise inspection robot, easily redeployable, and safe for human-robot collaboration in manufacturing.

Inspection Application Videos

FANUC’s inspection cobots automate manual dispensing and sealing applications to boost production and efficiency. Matched with our Authorized System Integrators’ extensive experience and diverse range of automated systems, we have the tools and knowledge to help you quickly and effectively automate.

Benefits of Inspecting with Collaborative Robots

Especially valuable in industries like aerospace, automotive, and electronics, where precision and reliability are critical, cobot inspection automation can:

Improve product quality and consistency

Minimize scrap and rework

Boost throughput and operational efficiency

Free up skilled workers for higher-value tasks

What is Cobot Inspection?

Cobot inspection combines FANUC’s cobots with advanced vision to perform precise, repeatable quality checks while streamlining workflows. Able to fit in small spaces and work alongside humans, cobot quality inspection solutions like the FANUC CRX are ideal for complex inspection tasks in dynamic production environments.

FANUC is the only industrial robot and cobot supplier that integrates its very own vision system within inspection cobots, making every FANUC collaborative robot     "iRVision Ready." iRVision is FANUC’s unique, fully-integrated machine vision system that enables FANUC robots to see, offering consistency that manual inspection cannot achieve. 

Using this, manufacturers can automate error proofing and gross inspection—including checking the presence of features, confirming a previous operation occurred and identifying improperly placed parts—all while reducing inspection cycle times from minutes to seconds.

CRX-10iA/L Battery Inspection

Cobot AI Error Proofing

As new industries emerge and companies adapt their manufacturing operations to stay competitive with the latest market trends, opportunities to improve production and the overall bottom line emerge. FANUC and its team of automation experts are leading the way in industries such as e-commerce and pharmaceutical manufacturing, where vision inspection systems can drastically improve manufacturing processes. 

One example is FANUC’s AI Error Proofing function in iRVision designed for part inspection using machine-learning technology. The new AI Error proofing tool is built into iRVision and allows AI without any additional hardware.  Like every iRVision product, AI Error Proofing does not require an additional processor. All processing happens within FANUC’s highly reliable robot controller.

CRX-10iA/L Steering Wheel Inspection

Cobot Devices for Inspection

Looking to configure your own inspection solution? Take a look at authorized FANUC device partners to get a jump start on your new system!

Cobot Inspection FAQ

In a cobot for inspection, items are delivered to a cobot that utilizes its 6‑axis to move and manipulate an inspection camera into multiple positions with extreme precision, speed and repeatability. This process repeats until all items have been checked for quality, with bad parts identified or sorted accordingly.

Price ranges for automated inspection systems can vary greatly, depending on the requirements of the end user. Cobot systems, however, are generally less expensive than traditional robot solutions that require additional safety infrastructure. And in many cases, pre-engineered solutions like FANUC’s selection of Cobot-and-Go solutions, by FANUC Authorized System Integrators, can be especially cost-effective.

FANUC’s line of flexible CRX cobots can handle payloads of up to 30 kg (or 66 lbs) while the company’s CR-35iB can manage payloads up to 50 kg. Additionally, the line of CRX cobots boasts an impressive reach of up to 1889 mm.

Not only does FANUC have decades of industry expertise, we also have the built-in vision inspection technology that makes it easy and seamless to integrate with our robots. However, if a customer’s inspection process requires 3rd party equipment, we have extensive expertise in integrating 3rd party inspection systems, as well as the industry’s largest and most experienced team of Authorized System Integrators who specialize in vision inspection systems for all industry sectors. 

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology