- Home
- Cobot and Go
- Automated Inspection System
Automated Inspection System
The ATT Automated Inspection System is a fully integrated, pre-configured robotic cell designed to deliver high-accuracy, repeatable 3D scanning and dimensional inspection on the factory floor. Built around the FANUC CRX-10iA collaborative robot and Creaform MetraSCAN-R BLACK+ Elite optical scanner, the system provides metrology-grade performance in a safe, flexible, and easy-to-deploy format.
Each unit is delivered factory-ready with a pre-wired controller, rolling base, and mobile workstation—allowing users to begin automated inspection within hours, not weeks. Using VX-Automation software, the system executes robotic scan paths, captures real-time measurement data, and generates dimensional conformance reports.
Compatibility
Suitable Applications
- Rapid Deployment: Delivered pre-wired and pre-programmed for immediate setup.
- Collaborative Design: No fencing required — safe for direct human–robot interaction.
- Flexible Inspection: Configurable for small components or large tooling assemblies.
- Traceable Quality: All measurements are NIST-traceable, with software under configuration control.
- Expandable Platform: Add rotary axes, vision integration, or fixture automation as your needs evolve.
Automated Inspection System Specifications
| Footprint | Compact rolling base Approx. 36in × 30in |
| Reach | CRX-10iA reach: 1249 mm (49.2 in) |
| Throughput | Under 1 minute per part, depending on geometry and resolution |
| Inspection Rate | Captures up to 1.8 million points/sec with the MetraSCAN-R BLACK+ Elite scanner |
| Power Requirements | Single-phase 120 VAC, 15 A for the complete system |
| Software | Streamlined robotic path execution and data capture via Creaform VX-Automation software and Controller comes with FANUC LR HandlingTool Software |
| Safety | Collaborative Design: No fencing required. Safe for human–robot interaction. |