Machine Tending/Part Transfer

Automate loading and unloading tasks with FANUC’s machine tending cobots—boost productivity, reduce downtime, and solve labor challenges.
Person Using CRX Programming Technology

Lights-Out Manufacturing Operations with Machine Tending Cobots

Automating machine tending with cobots optimizes manufacturing operations, increasing overall equipment effectiveness as well as smart labor utilization. In addition to automated part loading and unloading, cobot machine tending can be used to support secondary operations, such as deburring, quality control, connecting and disconnecting hoses and/or cables, as well as cleaning and lubricating machines. 

FANUC’s CRX and CR Series cobots are safe, flexible, quick to implement and easy to program. Our machine tending cobots are perfect to improve throughput, boost profitability and solve labor challenges for more operations.

CRX-30iA Collaborative Robot Machine Tending

Cobots for Automating Machine Tending

FANUC offers a wide variety of highly reliable machine tending cobots and robots that offer maximized speed, reliability, and performance.  

Cobot & Go Solutions for Machine Tending

Fanuc cell ethernet
Centric Automation

ROBOTEND Lite

ROBOTEND Lite is a compact, standardized CNC machine tending system developed for high-mix job shops with limited floor space, tight labor availability, and no time for complex integration.
CRX MITI MAXX
Industrial Tool, Inc.

MITI MAXX

Robust, mobile automation system featuring the FANUC CRX-10iA cobot. It enhances CNC machine tool operations with easy integration and high safety standards
Matrix Automate 2026 Show System
Matrix Design

M-Tend

M-Tend is Matrix’s standard collaborative machine tending cell built on the FANUC CRX-20iA/L robot to pick, tend, wash, blow off, and stage parts within a compact enclosed workstation. It uses dual Schunk electric grippers, quick-change fingers, part staging nests, a wash dunk tank, and a blow-off station to create a continuous, repeatable production process from raw part loading to finished part staging.
Tending Part Presenter Small FANUC
Vention

CRX CNC Tending Drawer System

Compact, Collaborative CNC Automation—Now With DrawersThe CRX CNC Tending Drawer System from Vention is a collaborative automation cell designed to streamline CNC machine loading and unloading for small‑ to medium‑sized parts. Built around a FANUC CRX collaborative robot and Vention’s engineered drawer system, this solution delivers consistent, unattended machine tending in a compact footprint—without turning your shop floor into a science experiment.This system is ideal for manufacturers looking to automate repetitive CNC operations while maintaining flexibility, safety, and fast deployment.How It WorksThe CRX cobot picks raw stock from a fixed pickup location on the top work plate.The robot engages the drawer handle and opens a drawer.Raw material is placed into the open drawer.The drawer is closed and the CNC process runs.After machining, the robot opens the drawer, retrieves the finished part, and places it back onto the top work plate.The cycle repeats—reliably, consistently, and without complaining about overtime.
Smart Load 1500 FANUC Cobot Go Thumbnail
IC Automation

SmartLoad 1500

Designed as a compact, mobile automation platform, SmartLoad helps manufacturers increase spindle uptime, reduce manual handling, and achieve consistent output without the complexity typically associated with robotic integration.
Cobot Cobot CRX
Ultra Tech

Cobot Combo

Cobot Combos simplify automation by pairing the right FANUC CRX robot with tailored services—programming, tooling, installation, and support.
ZPS CRX System Rendering 006 high res
VersaBuilt

Mill Automation System w/ZPS

VersaBuilt Mill Automation with ZPS enables fast, repeatable CNC changeovers using robotic tending and zero-point fixturing for high-mix, low-volume production.
Cobot and Go Auto Cart Thumbnail Image 2025 07 30 194602 vcgz
OptiPro

AutoCart

The AutoCart is a robotic machine tending solution can be integrated with your existing machine tool. This automation cart is designed to roll up to any machine tool and run it as an operator would, allowing your company to increase production through “lights out manufacturing”.
Collaborative JSC
Methods

Collaborative JobShop Cell

The Job Shop Cell Collaborative  is an innovative collaborative robotic automation solution designed by Methods to allow easy loading and unloading of parts into your machine tools.This system will enable machine shops to start introducing automated CNC machining solutions without making a large investment or purchasing new machine tools for the shop.

Cobot Machine Tending Application Videos

FANUC’s CRX and CR cobots are perfect for flexible machine tending automation solutions. Because collaborative robots for automated CNC machine tending are not fixed in position and can be quickly and easily repurposed for other tasks, this helps to future-proof your investment and keep your operation agile.

Why Use FANUC Cobots for Machine Tending?

FANUC’s CRX and CR Series cobots are safe, flexible, quick to implement and easy to program. All CRXs have FANUC’s renowned reliability and 8 years of maintenance-free operations to meet the production needs of today.

Simplified CNC and Cobot Integration

FANUC produces the widest range of cobots and robots, as well as the most popular CNC platform used in North America. We have solutions to help connect FANUC automation products, including FANUC ROBOT ON-SITE CNC integration software.

Solving Labor Shortages

When labor is difficult to obtain, train and retain, cobot machine tending solutions are the perfect solution to maximize capacity without adding extra labor, while lowering your costs and keeping your operations competitive.

Increased Productivity and OEE

Increase overall equipment effectiveness (OEE) by automating machine tending and putting your cobots to work on secondary tasks while the machine is operating. Tasks such as transferring parts to post processing, assembly, inspection, and more.

Lights-Out Manufacturing

With cobots automating machine tending, the CNC machine tool can run operator-free 24⁄7. By not requiring an operator to manually load or unload parts, manufacturers can minimize the machine’s spindle downtime.

Automating Post Processes

Machine tending cobots can be used to support and automate many post-machining operations, such as deburring, part cleaning, and blowoff/​packout.

Cobot Machine Tending/Part Transfer Articles

Device Partners for Machine Tending

Looking to configure your own machine tending solution? Take a look at authorized FANUC device partners to get a jump start on your new system!

FAQs

Lights-out manufacturing is the ability to have fully autonomous operations by leveraging automation, software, AI technology and cybersecurity. Lights-out manufacturing utilizes new methods and equipment to enable more flexible production. Machine tending cobots offer an important tool for achieving lights-out manufacturing. 

Agile manufacturing enables rapid response to changes in customer demand. This requires a manufacturing facility to quickly adapt its production process to meet shifting customer needs. This might mean designing and prototyping new products that could lead to reconfiguring existing production lines to produce different types of parts.

The implementation of automated machine tending tools can help create an agile manufacturing environment because the machines can be quickly reprogrammed to handle different parts, and they do not require skilled labor to operate. As a result, machine tending cobots can help manufacturing facilities rapidly respond to changes in customer demand.

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology