Vention

CRX CNC Tending Drawer System

Compact, Collaborative CNC Automation—Now With Drawers

The CRX CNC Tending Drawer System from Vention is a collaborative automation cell designed to streamline CNC machine loading and unloading for small‑ to medium‑sized parts. Built around a FANUC CRX collaborative robot and Vention’s engineered drawer system, this solution delivers consistent, unattended machine tending in a compact footprint—without turning your shop floor into a science experiment.

This system is ideal for manufacturers looking to automate repetitive CNC operations while maintaining flexibility, safety, and fast deployment.

How It Works

  • The CRX cobot picks raw stock from a fixed pickup location on the top work plate.
  • The robot engages the drawer handle and opens a drawer.
  • Raw material is placed into the open drawer.
  • The drawer is closed and the CNC process runs.
  • After machining, the robot opens the drawer, retrieves the finished part, and places it back onto the top work plate.
  • The cycle repeats—reliably, consistently, and without complaining about overtime.

Suitable Applications

Specifications

  • FANUC CRX Collaborative Robot Options
    Compatible with CRX‑10iA, CRX‑10iA/L, or CRX‑20iA/L models to match payload and reach requirements.
  • Vention‑Engineered Drawer System
    Up to 4 drawers with 1.45 m² of area per drawer for efficient part storage and staging.
  • Customizable Gripper
    Designed to handle a wide range of CNC workpieces.
  • Integrated Area Safety Scanners
    Collaborative operation with built‑in safety considerations.
  • Power & Control Cabinet
    Clean, integrated system architecture.

Software & Controls

  • FANUC Software

    Proven, industry‑standard robot control for CNC tending applications.

Workpiece Flexibility

  • Supports standard or custom work trays
  • Drawer trays accommodate parts ranging from 10–110 mm in diameter or side length

Why This System?

Because CNC machines make money when they’re cutting—not waiting on operators. The CRX CNC Tending Drawer System delivers a practical, collaborative approach to machine tending that fits real shops, real parts, and real production goals.

In short: less idle spindle time, more consistency, and automation that actually fits.

CRX CNC Tending Drawer System

Baseplate Size 1185 mm x 720 mm
Cell Size 1858 mm x 2500 mm
Power Up to 15A @ 120V or 10A @ 240V
Air One 12 mm pneumatic fitting (no air required for demo configuration)