CRX-20iA/L
| Max Payload | 20 kg |
| Reach | 1418 mm |
Apply adhesives, liquids and sealers with more consistency, accuracy and efficiency using dispensing collaborative robots from FANUC. Our dispensing and seam sealing cobots can automate applying a variety of materials with extreme precision and repeatability.
Manual dispensing requires trained operators to maintain accuracy and consistency over long hours. This causes safety issues such as ergonomic challenges and exposure to hazardous materials. FANUC’s automated dispensing cobots solve these problems and also unlock greater speed, consistency, and cost savings.
FANUC offers a variety of dispensing cobots that have the payload capacity and reach needed for maximized speed and performance.
Looking to get up and running with a dispensing solution quickly? Check out Cobot & Go solutions which are the quickest way to set up your own collaborative dispensing or sealing solution
FANUC’s dispensing cobots automate manual dispensing and sealing applications to boost production and efficiency. Matched with our Authorized System Integrators’ extensive experience and diverse range of automated systems, we have the tools and knowledge to help you quickly and effectively automate.
Bright IA’s multi‑machine tending cell uses a FANUC CRX cobot to automate cartridge handling with safe, fast operation.
With FANUC's CRX collaborative robot, automating cake decorating is easy. The direct teaching function allows you to replicate the techniques of skilled artisans!
Boost precision, ergonomics, and ROI with FANUC's mobile automated dispensing cart powered by CRX-30iA and Graco technology.
FANUC's Collaborative Mobile Dispense Cart simulates dispensing EV battery pack seals, using a CRX 20iA/L robot and Graco's E-Flo iQ meter for compact automation.
FANUC has several tools to help automate dispensing and sealing applications.
FANUC’s SpotTool+ simplifies the setup, operation, and maintenance of FANUC cobots used in various applications, including spot welding, stud welding, dispensing, and material handling. Programming and operation of our dispensing cobots is a breeze with the built-in functions and user-friendly teaching of positional data and logical sequences.
FANUC’s new Collaborative Mobile Dispense Cart rises to that challenge — delivering precision, flexibility, and simplicity in an automated dispensing system built for modern production needs.
Looking to configure your own dispensing or sealing solution? Take a look at authorized FANUC device partners to get a jump start on your new system!