- Home
- Cobot and Go
- CRX 10iA/L Glue Dispensing Application
CRX 10iA/L Glue Dispensing Application
The CRX 10iA/L Glue Dispensing Application is a collaborative robotic system built to automate adhesive application with precision, safety, and scalability. Powered by the FANUC CRX 10iA/L robot, this solution is ideal for manufacturers struggling with inconsistent manual glue application, labor shortages, and rising production costs.
Many customers face challenges such as:
- Inconsistent Glue Beads – Manual application often leads to uneven lines, affecting product quality and causing waste.
- High Labor Costs and Turnover – Skilled operators are hard to retain for repetitive glue tasks, creating training and downtime burdens.
- Production Bottlenecks – Manual processes can’t match the speed or reliability of automated systems, leading to missed throughput targets.
- Messy Workspaces and Downtime – Leaky applicators and poor control systems result in frequent cleanups and maintenance delays.
- Limited Floor Space – Traditional automation solutions take up valuable real estate that smaller shops or lean operations can’t spare.
- Safety Concerns – Using industrial adhesive systems near human workers can pose risks without proper containment or separation.
This solution directly addresses those pain points with:
- A compact, easy-to-integrate robot with built-in safety sensors—no fencing required
- Precision dispensing head with customizable paths and flow rates
- Foamed adhesive integration from Fuse Automation to reduce material usage and weight
- Simple HMI and teach pendant interface, making it easy for any operator to control
- Modular design that can adapt to different parts, lines, and adhesive materials
The CRX 10iA/L Glue Dispensing Application brings reliability, repeatability, and efficiency to your production line, reducing waste and increasing consistency.
Compatibility
Suitable Applications
- High Throughput – Optimized for fast, continuous adhesive application with minimal downtime
- User-Friendly Interface – Simple HMI and teach pendant controls for easy setup and operation
- Compact Footprint – Space-efficient design ideal for production lines
- Precision Dispensing – Accurate path following and consistent glue volume control
- Flexible Integration – Compatible with a wide range of nozzles and foamed adhesive systems
Dimensions, Footprint, Reach
| Table | 8x8 |
| Reach | 1418mm |
Throughput
| Parts a Shift | ~1000 parts |
Power Requirements
| Power Requirements | 120V |
End of Arm Tooling Type(s)
| Tooling Type(s) | Dispense Tool; H200 0 Cavity |
Safety
| Safety | Light Curtains; Fencing |