CRX-20iA/L
| Max Payload | 20 kg |
| Reach | 1418 mm |
FANUC CRX cobots bring flexibility and mobility to laser machine operations across industries, allowing manufacturers to reallocate hard-to-find skilled welders to other areas. Whether you're cutting, welding or laser cleaning, these compact collaborative robots are quick to deploy and easy to program—making them ideal for automating high-mix, low volume laser tasks that demand accuracy and repeatability.
FANUC's CRX cobots offer a highly accessible and efficient solution for automating your laser processing needs.
Cobot laser automation refers to the use of collaborative robots to perform laser-based tasks such as welding, cutting and laser cleaning. FANUC’s CRX cobots can be paired with third-party laser sources and processing heads to deliver high-quality results with minimal supervision. With intuitive drag-and-drop programming and safe human interaction, CRX cobots are designed to streamline laser operations in manufacturing environments.
Laser Loading and Unloading: FANUC provides essential robotics technology for automating laser marking processes and machines. From medical device production to automotive and aerospace manufacturing, automated laser marking solutions provide an invaluable service in executing precise, identifiable marks on various materials and parts.
Looking to configure your own laser solution? Take a look at authorized FANUC device partners to get a jump start on your new system!
A laser cobot uses mounted laser processing heads to perform welding or marking. FANUC’s laser interface ensures precise control of laser output based on robot movement.
Laser cobots are used in automotive and the EV industry, aerospace, electronics, energy and pharmaceutical manufacturing — anywhere precision and repeatability are critical.
Yes. With 6 axes and advanced laser control features, CRX cobots can execute multi-angle operations with accuracy, minimizing the need for rework and reducing scrap rates.
FANUC CRX cobots offer industrial-grade durability and come with 8 years of Zero Maintenance on key components — ensuring long-term performance.