- Home
- Cobot Devices
- RoboTeach
Compatibility
Suitable Applications
Includes CRX Plugin
No
RoboTeach
RoboTwin brings no-code robotics to the manufacturing industry. RoboTwin allows workers to directly teach robots without any knowledge of programming. The system records a worker's demonstration of a task on the first product, generates a robot program, and allows the robot to complete the rest of the production series. Automation is accessible to everyone in just 3 steps & 1 minute. This approach simplifies and accelerates the teaching process for industrial robots in various industries like spray painting or grinding, eliminating the need for a dedicated robot programmer.
RoboTeach is a standalone robot teaching gun for offline programming, supporting both point-to-point and continuous motion. Ideal for automotive wet painting, blasting, CO₂, gelcoat, and plasma coating.
Compatibility
Suitable Applications
Includes CRX Plugin
No