CRX/20-14A

High Payload and Small Footprint with Next‑Gen Performance
Compatible Controller: R-50iA

The CRX/20‑14A combines the compact power of the R‑50iA Mate or A‑Cabinet controller with the same proven performance as the R‑30iB Mini Plus, making it an ideal choice for manufacturers seeking reliable collaborative automation. With the R‑50 controller, the CRX/20‑14A gains access to advanced capabilities such as enhanced cybersecurity protection and high‑speed data streaming for AI‑driven applications—expanding both capability and long‑term flexibility for modern production environments.

Standard configuration includes ESx, EE, air, and wrist buttons, ensuring a plug‑and‑produce setup that simplifies integration. The robot delivers a strong 20 kg payload, a generous 1,418 mm reach, and an agile under‑flip motion, enabling efficient operation in tight or awkward spaces that challenge traditional cobots.

Because of its higher payload capacity in a compact footprint, the CRX/20‑14A excels in a wide range of applications, including palletizing, welding, machine tending, inspection, and material removal. Its combination of strength, reach, and advanced capability makes it a versatile, user‑friendly solution for shops looking to maximize throughput without increasing floor space.

Max Payload
20 kg
Reach
1418 mm
Axes
6
Mechanical Weight
41 kg

General Specifications

Max Payload 20 kg
Reach 1418 mm
Axes 6
Mechanical Weight 41
Repeatability ±0.04
Mounting Method floor, angle, inverted
Download Specs
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology