RoboTwin

RoboTwin

Other

RoboTwin brings no-code robotics to the manufacturing industry. RoboTwin allows workers to directly teach robots without any knowledge of programming. The system records a worker's demonstration of a task on the first product, generates a robot program, and allows the robot to complete the rest of the production series. Automation is accessible to everyone in just 3 steps & 1 minute. This approach simplifies and accelerates the teaching process for industrial robots in various industries like spray painting or grinding, eliminating the need for a dedicated robot programmer. 

RoboTwin product enables teaching for powder coating and wet painting. Sensors mounted onto a spray gun capture the physical painting process and instantly generate optimized robot code. RoboTwin complies with the stringent explosion-proof safety standards and is Class II Div 2 certified (or ATEX Zone 21 for EU).

Suitable Applications

Includes CRX Plugin

No
  • Class II Div 2 certified (or ATEX Zone 21 for EU)
  • Lightweight, 3D-printed attachment to common spray guns and other tools
  • Advanced tracking sensors capturing precise 6 DoF trajectories and trigger activation
  • Lightweight CPU unit wearable as a backpack
  • Intelligent data processing generates optimized robot code in seconds
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology