CRX/30-18A

Heavy‑lifting Cobot with Next‑Gen Control
Compatible Controller: R-50iA

As the newest heavy‑payload cobot in the CRX lineup, the CRX/30‑18A delivers a 30 kg payload and 1,756 mm reach, making it ideal for applications requiring extra lifting capacity in a collaborative setting while maintaining the safety, reliability, and easy programming the CRX series is known for.

Supported on the new R‑50iA Mate and R‑50iA controller cabinets, the CRX/30‑18A benefits from the same high‑performance control platform found in the R‑30iB Mini Plus, enabling advanced capabilities such as enhanced cybersecurity, high‑speed streaming and AI support, and exclusive EE + ASAP connectivity.

The robot features standard wrist‑mounted buttons on the J6 flange, allowing operators to directly teach motion and customize actions with intuitive, hands‑on control.

A strong choice for palletizing, material handling, machine tending, welding, and more, the CRX/30‑18A offers manufacturers a powerful and accessible entry point into collaborative automation.

Max Payload
30 kg
Reach
1756 mm
Axes
6
Mechanical Weight
135 kg

General Specifications

Max Payload 30 kg
Reach 1756 mm
Axes 6
Mechanical Weight 135
Repeatability ±0.05
Mounting Method floor, angle, inverted
Download Specs
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology