- Home
- Cobot Devices
- Robot Ready™ option for Cobalt® XL and Cobalt® Dominator models of laser markers
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
Robot Ready™ option for Cobalt® XL and Cobalt® Dominator models of laser markers
LMT's Robot Ready™ option is a revolutionary automation solution that combines the precision of Fanuc CRX collaborative robots with the cutting-edge laser engraving technology from Laser Marking Technologies, enhanced by our exclusive RobotReady™ integration. RobotReady™️ takes the complexity out of communicating with Fanuc Karel with easy-to-use menu options via a plugin.
Laser Marking Technologies brings superior laser engraving capabilities to your production process. Our advanced lasers deliver high-resolution, durable markings on a wide range of materials, including metals, plastics, and glass. With minimal heat impact and rapid processing speeds, our machines ensure pristine, detailed engravings with every pass.
RobotReady™ provides streamlined integration. Our trademarked RobotReady™ technology is the key to unlocking seamless integration between the Fanuc CRX and our laser engraving systems. This innovative solution simplifies the setup and synchronization process, allowing the CRX robot to efficiently handle loading, positioning, and unloading tasks while our lasers execute precise and intricate markings. RobotReady™ enhances productivity by minimizing manual intervention and optimizing workflow efficiency.
Compatibility
Suitable Applications
Includes CRX Plugin
YesSpecifications
| Dimensions | *70"x 55" x 77" average (Dimensions vary based upon project requirements) |