- Home
- Cobot Devices
- CRX Robosuit
Compatibility
Suitable Applications
Includes CRX Plugin
No
CRX Robosuit
Other
Roboworld protects robotic equipment from costly repairs and even more costly downtime. It’s as simple as that. From customized Robosuits and teach pendant bumpers to complete automation cell protection, Roboworld is the solution for everyday protection from the most vital operating environment on the planet — yours.
Compatibility
Suitable Applications
Includes CRX Plugin
NoA robosuit for a CRX robot provides a critical layer of protection that helps extend equipment life and maintain performance in demanding environments. Designed with versatility in mind, these suits can be tailored to meet specific application needs, incorporating features like water-resistant zippers and positive pressurization to guard against moisture, dust, and contaminants. With a wide range of material options—including Hypalon, Teflon, Isotherm, Norfab, and FR Vinyl—each suit can be optimized for durability, chemical resistance, or temperature control. Custom sound-dampening solutions are also available, and we can integrate customer-supplied materials when needed, ensuring a precise fit for any operational requirement.
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect