Packing

Person Using CRX Programming Technology

Related Cobot & Go Solutions to Packing

Clean Shot 2024 08 20 at 13 14 48
Elm Electrical

Palitx Collaborative Palletizer

The Palitx is a collaborative robotic palletizer that enhances efficiency, performs up to 7 picks per minute, handles 50 lb cases, fits into existing lines, and ensures safe collaboration.
FANUC New Scale 3
New Scale Robotics

Q-Span Automated Gauging System

The Q-Span Automated Gauging System automates measurement and inspection of small parts, enhancing precision, consistency, and productivity in high-mix, small-batch manufacturing.
Piece Picking and Bagging CRX Hero Image wepb
CMES Robotics

Automated Robotic Bagging Solution

CMES Robotics' Automated Robotic Bagging solution delivers true end-of-line automation for piece picking and order fulfillment. By combining CMES's AI-powered 3D vision, a collaborative robot arm, and PAC Machinery's automatic bagging system, the cell perceives, picks, places, packs, and preps for ship in one continuous flow. Why operators choose it:Sustainable by default. Recyclable paper bagging replaces plastic poly mailers with no loss in speed.Seamless WMS integration. Plugs into existing fulfillment workflows. No process rebuild required. Accurate verification. Built-in barcode scanning validates every pick, even from mixed-SKU bins. Labor leverage. One operator can oversee multiple stations, redirecting headcount to higher-value work. Built for high-mix e-commerce fulfillment, 3PLs, and operations scaling order volume while cutting plastic packaging.
Cobot Cobot CRX
Ultra Tech

Cobot Combo

Cobot Combos simplify automation by pairing the right FANUC CRX robot with tailored services—programming, tooling, installation, and support.

Related Videos to Packing

Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect
Person Using CRX Programming Technology