Wistia Video Thumbnail
Piece Picking and Bagging CRX Hero Image wepb
CMES Robotics

Automated Robotic Bagging Solution

CMES Robotics' Automated Robotic Bagging solution delivers true end-of-line automation for piece picking and order fulfillment. By combining CMES's AI-powered 3D vision, a collaborative robot arm, and PAC Machinery's automatic bagging system, the cell perceives, picks, places, packs, and preps for ship in one continuous flow. 

Why operators choose it:

  • Sustainable by default. Recyclable paper bagging replaces plastic poly mailers with no loss in speed.
  • Seamless WMS integration. Plugs into existing fulfillment workflows. No process rebuild required. 
  • Accurate verification. Built-in barcode scanning validates every pick, even from mixed-SKU bins. 
  • Labor leverage. One operator can oversee multiple stations, redirecting headcount to higher-value work. 

Built for high-mix e-commerce fulfillment, 3PLs, and operations scaling order volume while cutting plastic packaging.

Compatibility

Suitable Applications

  • Fully automated bagger + robot
  • Millions of SKUs can be picked right away
  • 600+ UPH
  • Paper/Poly option on bagger for ease of use