Mission

Dispense Buddy

The Dispense Buddy from Mission Design & Automation is part of the innovative Buddy System, designed to streamline repetitive manufacturing tasks. This collaborative robot application features a user-friendly path planning interface and an end-of-arm tool that requires no prior robotics experience, making it accessible for operators to program and use. The Dispense Buddy is versatile, capable of handling various dispensing applications with precision and consistency, and features end-of-arm dispense tools designed for single- and two-component materials. Its lightweight and mobile design allows it to be easily redeployed across different tasks without altering production layouts. Additionally, the robot's safety features enable safe human-robot collaboration, enhancing productivity and efficiency on the shop floor. Drag-and-drop path planning allows users to easily develop and modify dispense paths, whether it’s a single dispense path or a repeated array onto a tray of parts. Paths can be stored and reused as needed for your high-mix, low-volume production runs.

Suitable Applications

Specifications

Power 120 VAC, 10A
Dispense Types 1-component or 2-component precision dispense
End of Arm Tooling Types Custom interchangeable 1-component or 2-component dispensers built to achieve your specific dispense goals. We partner with leading dispense equipment manufacturers for tooling integration, including GP Reeves 1K Progressive Screw Precision Dispenser, Nordson EFD UltimusPlus 1-11 1K Syringe Dispenser, 1K preeflow® eco-PEN450, and have in-house capability to design new or integrate existing dispensers.
Safety Features Optional area scanner, optional light curtains, optional hard guarding
Additional Features Air compressor, custom nesting, multiple work stations/fixture plates, ergonomic height-adjustable table
Additional Tooling Options Pick-to-light bins, 3M Adhesive Mix Monitor System, Custom Curing Equipment, and more.
Size Range 994mm reach (CRX-5iA) through 1756mm reach (CRX-30iA)