- Home
- Cobot Devices
- Robot Workstation with Expandable Work Surface
Compatibility
Suitable Applications
Includes CRX Plugin
No
Robot Workstation with Expandable Work Surface
Pedestals, Carts
This mobile robot workstation has a versatile work surface with continuous grooves. Two additional surfaces that can be flipped up easily expand the 1200 x 800 mm work area for automated production.
Four heavy-duty jacking castors ensure a secure footing and enable the workstation and cobot to be used at different locations. The table frame of the sample solution for stationary cobots is compatible with the item Building Kit System. It can be easily customized in all dimensions and with additional accessories using the item Engineeringtool.
Note: Depending on the scale of the solution, operating mode, and robot model, the stability and load limits of the entire system must be checked.
Compatibility
Suitable Applications
Includes CRX Plugin
No- Variable work surface with item groove plate X 8 40
- Two additional work areas can be flipped up
- Connection of the cobot via the robot mounting plate 8
- The base model can be easily adapted to individual requirements using the item Engineeringtool
- Expandable through the item Building Kit System with 4,500 compatible components
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect