- Home
- Cobot Devices
- Robot Column for Mobile Cobot Use
Compatibility
Suitable Applications
Includes CRX Plugin
No
Robot Column for Mobile Cobot Use
Pedestals, Carts
The compact robot column is suitable as a universal base frame for stationary cobot projects with a minimal footprint. The design combines low material usage with high torsional rigidity and operational safety thanks to the option of bolting to the floor.
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Compatibility
Suitable Applications
Includes CRX Plugin
No- High torsional rigidity thanks to additional cross struts
- Large selection of hooks and holders for additional accessories in the item Online Shop
- Easy to move thanks to load-bearing jacking castors
- Integrated height adjustment compensates for uneven floors
- The base model can be easily adapted to individual requirements using the item Engineeringtool
- Expandable through the item Building Kit System with 4,500 compatible components
Ready to schedule a CRX Cobot demo or request a quote?
Let's Connect