- Home
- Cobot Devices
- pneumagiQ - Universal Pneumatic EOAT Interface
Compatibility
Suitable Applications
Includes CRX Plugin
Yes
pneumagiQ - Universal Pneumatic EOAT Interface
Simplify pneumatic EOAT integration with Impaqt Robotics.
pneumagiQ by Impaqt Robotics is a compact, universal pneumatic interface that allows you to install and operate pneumatic end-of-arm tools (EOAT) on your FANUC CRX cobots without the hassle of complex tubing or external valve blocks. Designed as a universal platform, it brings plug-and-play simplicity to pneumatic grippers, enabling integrators and manufacturers to deploy robots faster with less engineering effort. When you're implementing Fanuc end-of-arm tooling for assembly or material handling, the pneumagiQ streamlines the process with minimal configuration and maximum flexibility.
Compatibility
Suitable Applications
Includes CRX Plugin
YesThe pneumagiQ series includes a range of models tailored for different payloads, tool configurations, and space constraints. From ultra-compact single-tool setups to extended dual-tool formats for heavier applications, each variant is built to maximize cobot performance while minimizing setup time. Whether you're automating machine tending, light assembly, or bin picking, there’s a pneumagiQ model to match your application, always with Plug & Play integration and clean design.
pneumagiQ PQ90 – Dual Tool Functionality in a Compact Form
The PQ90 mounts two pneumatic tools at a 90° offset, allowing flexible EOAT configurations in space-constrained workcells. Weighing just 580 g, it supports payloads up to 5 kg and is well suited for machine tending, part handling, and other applications where dual tooling can improve efficiency. Its compact design helps optimize the cobot’s working envelope without sacrificing capability.
pneumagiQ PQ9020 – High Payload Performance
The PQ9020 supports two pneumatic tools at a 90° offset and is designed for applications that involve higher payloads. Weighing 1.1 kg, it supports up to 20 kg of combined tool and part load, making it well suited for machine tending and other demanding material handling tasks. Its compact, efficient design simplifies deployment in high-load applications.
pneumagiQ PQ180 – Extended Reach with Dual Tools
The PQ180 mounts two pneumatic tools at a 180° offset with a 200 mm extension between them. It is ideal for setups requiring greater spacing between tools or better access to fixtured parts. Weighing 870 g and supporting payloads up to 5 kg, it offers added flexibility for tasks such as machine tending and reaching into recessed areas within automation cells.
pneumagiQ PQ0 – Compact and Lightweight for Single Tool Applications
The PQ0 is the most compact model in the pneumagiQ lineup, designed for mounting a single pneumatic tool at a 0° offset. Weighing just 410 g, it supports payloads up to 5 kg and is ideal for part handling, light material transfer, or integration into small or space-limited robot cells.