- Home
- Cobot and Go
- MITI MAXX
Compatibility
Suitable Applications
MITI MAXX
The MITI MAXX is a robust, mobile automation system designed to enhance CNC machine tool operations. Featuring the FANUC CRX-10iA cobot, it offers affordable automation with the renowned durability of FANUC products. The MITI MAXX's flexible shop applications make it suitable for various tasks, while its robust yet portable design ensures it can be easily moved and reconfigured as needed.
Compatibility
Suitable Applications
Dimensions
| Width | 42" |
| Length | 24" |
| Height | 34" |
| Power Requirements | 110v |
| End of Arm Tooling | Multiple |
| Safety | Area scanners available |
| Compliant Machine Types and Brands | Flexible with multiple machine brands |