- Home
- Cobot and Go
- Collaborative JobShop Cell
Collaborative JobShop Cell
The Job Shop Cell Collaborative is an innovative collaborative robotic automation solution designed by Methods to allow easy loading and unloading of parts into your machine tools.
This system will enable machine shops to start introducing automated CNC machining solutions without making a large investment or purchasing new machine tools for the shop.
Compatibility
Suitable Applications
- Aluminum extrusion framed cart with roller feet for ease of transportation and leveling feet for easy installation
- Tool storage area within the cart enclosure so no extra work benches are needed
- Infeed/Outfeed pallet storage system in the front of the cart allows for a completely configurable part setup
- Ethernet/IP, DCS Position & Speed Check, Karel, and Math Function software options
- Single gripper end of arm tool with either a 2-Jaw or 3-Jaw OnRobot gripper setup
- Methods User Interface: Standard machine load/unload programming to pair with the FANUC ROBODRILL utilizing FANUC FOCAS based protocol, making the easy-to-use collaborative robot even easier!
Specifications
| Dimensions | 30" x 48" |