M-Tend
M-Tend is Matrix’s standard collaborative machine tending cell built on the FANUC CRX-20iA/L robot to pick, tend, wash, blow off, and stage parts within a compact enclosed workstation. It uses dual Schunk electric grippers, quick-change fingers, part staging nests, a wash dunk tank, and a blow-off station to create a continuous, repeatable production process from raw part loading to finished part staging.
Compatibility
Suitable Applications
Machine Tending/Part Transfer- Machine Tending with Integrated Cleaning & Drying
- Dual Electric Schunk Grippers for Flexible Picking
- Quick Change Gripper Fingers
- Modular Design, Can Add Additional Operations
- Every Systems Comes Standard with SICK Safety Scanner
- Palletized Base with Pallet Jack Pockets
M-Tend System Specs
| Dimensions | 34" W x 63" D x 82" H |
| Reach | 1418mm |
| Payload | 20kg (including grippers) |
| Throughput | Application Dependent - 3-5 pieces / minute |
| Power Requirements | Single Drop - 240VAC 30A |
| End of Arm Tooling Type(s): | Dual Schunk Servo Grippers with Quick Change Fingers |
| Safety | Integrated area scanner standard on all |
Matrix will perform an A3/RIA safety risk assessment on all applications