- Home
- Cobot Devices
- Basic Cobot Island for Mobile Use
Compatibility
Suitable Applications
Includes CRX Plugin
No
Basic Cobot Island for Mobile Use
This cobot island offers everything you need for productive deployment of a cobot in a small footprint.
The robust work surface features continuous grooves and is extremely versatile. The matching item Robot Mounting Plate can be used to secure cobots from all leading manufacturers and also to fix workpieces.
Dimensions and equipment can be easily customized to your requirements in the item Engineeringtool.
The lockable base cabinet offers sufficient space for the electrical system. An integrated feed-through allows cables to be routed safely and variably to the robot arm. With jacking castors and a wide handle, the cobot workstation can be set up in different locations.
Note: Depending on the solution’s scaling, operating mode and robot model, structural stability and design must be checked. On request, item will be happy to help you adapt this application to the individual requirements of your project.
Compatibility
Suitable Applications
Includes CRX Plugin
No- 800 x 800 mm work surface with continuous grooves
- Lockable base cabinet with door
- Feed-through for safe routing of cables to the cobot
- The base model can be easily adapted to individual requirements using the item Engineeringtool
- Expandable thanks to the item Building Kit System with 4500 compatible components